Welcome to the Schneider Electric corporate Website

Select your location

View all VarSet LV
Schneider Electric VLVB312 Image

VLVB312

Schneider Electric VLVB312 Image
VLVB312

VarSet base 150kvar Fixed 400V/60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    network rated voltage
    400 V AC 60 Hz
    415 V AC 60 Hz
    reactive power rating
    150 kvar
    operating mode
    Fixed
    range of product
    VarSet
    device short name
    VarSet fixed
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    0…25 %
    [THDU] total harmonic distorsion
    0…5 %
    capacitor technology
    HDuty
    step protection type
    Overload: step circuit breaker
    Short-circuit: step circuit breaker
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    2.5 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.8 x In at 400 V conforming to IEC 60831
    colour
    White (RAL 9003)
    location of connection
    Top or bottom
    maximum weight
    116 kg
    height
    1200 mm
    width
    800 mm
    depth
    300 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /