Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A5104 Image

VW3A5104

Schneider Electric VW3A5104 Image
VW3A5104

motor choke - 215 A - for variable speed drive- set of 3

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Motor choke
    range compatibility
    Altivar 61Q
    Altivar 71Q
    Altivar 212
    Altivar 71
    Altivar Process ATV600
    Altivar Process ATV900
    Altivar 61
    product specific application
    Output filter
    [In] rated current
    215 A
    product compatibility
    ATV61HD11N4
    ATV61HD15N4
    ATV61HD18N4
    ATV61HU22S6X
    ATV61HU30S6X
    ATV61HU40S6X
    ATV61HU55N4
    ATV61HU55S6X
    ATV61HU75N4
    ATV61HU75S6X
    ATV61WD11N4
    ATV61WD11N4C
    ATV61WD15N4
    ATV61WD15N4C
    ATV61WD18N4
    ATV61WD18N4C
    ATV61WU55N4
    ATV61WU55N4C
    ATV61WU75N4
    ATV61WU75N4C
    ATV71HD11N4
    ATV71HD11Y
    ATV71HD15N4
    ATV71HD18N4
    ATV71HU15S6X
    ATV71HU22S6X
    ATV71HU30S6X
    ATV71HU40S6X
    ATV71HU55N4
    ATV71HU55S6X
    ATV71HU75N4
    ATV71HU75S6X
    ATV71PD11N4Z
    ATV71PU55N4Z
    ATV71PU75N4Z
    ATV71WD11N4
    ATV71WD15N4
    ATV71WD18N4
    ATV71WU55N4
    ATV71WU75N4
    ATV212HU15N4
    ATV61HD15Y
    ATV61HD18Y
    ATV61HD22N4
    ATV61HD22Y
    ATV61HD30N4
    ATV61HD30Y
    ATV61HD37N4
    ATV61WD22N4
    ATV61WD22N4C
    ATV61WD30N4
    ATV61WD30N4C
    ATV61WD37N4
    ATV61WD37N4C
    ATV71HD15Y
    ATV71HD18Y
    ATV71HD22N4
    ATV71HD22Y
    ATV71HD30Y
    ATV71HD37N4
    ATV71WD30N4
    ATV71WD37N4
    ATV630 variable speed drive - 2.2 kW, 500...690 V three phase
    ATV630 variable speed drive - 3 kW, 500...690 V three phase
    ATV630 variable speed drive - 4 kW, 500...690 V three phase
    ATV630 variable speed drive - 5.5 kW, 500...690 V three phase
    ATV630 variable speed drive - 7.5 kW, 500...690 V three phase
    ATV630 variable speed drive - 11 kW, 500...690 V three phase
    ATV930 variable speed drive - 2.2 kW, 500...690 V three phase
    ATV930 variable speed drive - 3 kW, 500...690 V three phase
    ATV930 variable speed drive - 4 kW, 500...690 V three phase
    ATV930 variable speed drive - 5.5 kW, 500...690 V three phase
    ATV930 variable speed drive - 7.5 kW, 500...690 V three phase
    ATV930 variable speed drive - 11 kW, 500...690 V three phase
    ATV630 variable speed drive, 3 hp, 600 V three phase
    ATV630 variable speed drive, 5 hp, 600 V three phase
    ATV630 variable speed drive, 7.5 hp, 600 V three phase
    ATV630 variable speed drive, 10 hp, 600 V three phase
    ATV630 variable speed drive, 15 hp, 600 V three phase
    ATV930 variable speed drive, 3 hp, 600 V three phase
    ATV930 variable speed drive, 5 hp, 600 V three phase
    ATV930 variable speed drive, 7.5 hp, 600 V three phase
    ATV930 variable speed drive, 10 hp, 600 V three phase
    ATV930 variable speed drive, 15 hp, 600 V three phase
    ATV212HD15M3X
    ATV212WD15N4
    ATV212WD15N4C
    ATV61HC11Y
    ATV61HC13Y
    ATV61HC16Y
    ATV61HD30M3X
    ATV61HD37M3X
    ATV61HD37Y
    ATV61HD45M3X
    ATV61HD45N4
    ATV61HD45Y
    ATV61HD55N4
    ATV61HD55Y
    ATV61HD75N4
    ATV61HD75Y
    ATV61HD90N4
    ATV61HD90Y
    ATV61QC11N4
    ATV61QC13Y
    ATV61WD45N4
    ATV61WD45N4C
    ATV61WD55N4
    ATV61WD55N4C
    ATV61WD75N4
    ATV61WD75N4C
    ATV61WD90N4
    ATV61WD90N4C
    ATV71HC11Y
    ATV71HC13Y
    ATV71HD30M3X
    ATV71HD37M3X
    ATV71HD37Y
    ATV71HD45M3X
    ATV71HD45N4
    ATV71HD45Y
    ATV71HD55N4
    ATV71HD55Y
    ATV71HD75N4
    ATV71HD75Y
    ATV71HD90N4
    ATV71HD90Y
    ATV71QC11Y
    ATV71QD90N4
    ATV71WD45N4
    ATV71WD55N4
    ATV71WD75N4
    ATV630 variable speed drive - 15 kW, 500...690 V three phase
    ATV630 variable speed drive - 18.5 kW, 500...690 V three phase
    ATV630 variable speed drive - 22 kW, 500...690 V three phase
    ATV630 variable speed drive - 30 kW, 500...690 V three phase
    ATV630 variable speed drive - 37 kW, 500...690 V three phase
    ATV630 variable speed drive - 45 kW, 500...690 V three phase
    ATV630 variable speed drive - 55 kW, 500...690 V three phase
    ATV630 variable speed drive - 75 kW, 500...690 V three phase
    ATV630 variable speed drive - 90 kW, 500...690 V three phase
    ATV930 variable speed drive - 15 kW, 500...690 V three phase
    ATV930 variable speed drive - 18.5 kW, 500...690 V three phase
    ATV930 variable speed drive - 22 kW, 500...690 V three phase
    ATV930 variable speed drive - 30 kW, 500...690 V three phase
    ATV930 variable speed drive - 37 kW, 500...690 V three phase
    ATV930 variable speed drive - 45 kW, 500...690 V three phase
    ATV930 variable speed drive - 55 kW, 500...690 V three phase
    ATV930 variable speed drive - 75 kW, 500...690 V three phase
    ATV930 variable speed drive - 90 kW, 500...690 V three phase
    ATV630 variable speed drive, 20 hp, 600 V three phase
    ATV630 variable speed drive, 25 hp, 600 V three phase
    ATV630 variable speed drive, 30 hp, 600 V three phase
    ATV630 variable speed drive, 40 hp, 600 V three phase
    ATV630 variable speed drive, 50 hp, 600 V three phase
    ATV630 variable speed drive, 60 hp, 600 V three phase
    ATV630 variable speed drive, 75 hp, 600 V three phase
    ATV630 variable speed drive, 100 hp, 600 V three phase
    ATV930 variable speed drive, 20 hp, 600 V three phase
    ATV930 variable speed drive, 25 hp, 600 V three phase
    ATV930 variable speed drive, 30 hp, 600 V three phase
    ATV930 variable speed drive, 40 hp, 600 V three phase
    ATV930 variable speed drive, 50 hp, 600 V three phase
    ATV930 variable speed drive, 60 hp, 600 V three phase
    ATV930 variable speed drive, 75 hp, 600 V three phase
    ATV930 variable speed drive, 100 hp, 600 V three phase
    nedded quantity
    3
    electrical connection
    Tag connector M10
    Complementary
    maximum motor cable length
    150 m shielded cable P motor 30…45 kW at 200...240 V 1
    300 m unshielded cable P motor 30…45 kW at 200...240 V 1
    200 m shielded cable P motor 5.5…18.5 kW at 380...480 V 1
    300 m unshielded cable P motor 5.5…18.5 kW at 380...480 V 1
    150 m shielded cable P motor 22…30 kW at 380...480 V 1
    300 m unshielded cable P motor 22…30 kW at 380...480 V 1
    150 m shielded cable P motor 45…75 kW at 380...480 V 1
    300 m unshielded cable P motor 45…75 kW at 380...480 V 1
    150 m shielded cable P motor 2.2…7.5 kW at 500...600 V 1
    250 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 1
    250 m shielded cable P motor 2.2…7.5 kW at 500...600 V 2
    400 m unshielded cable P motor 2.2…7.5 kW at 500...600 V 2
    100 m shielded cable P motor 2.2…30 kW at 500...690 V 2
    150 m unshielded cable P motor 2.2…30 kW at 500...690 V 1
    150 m shielded cable P motor 11…30 kW at 500...690 V 2
    250 m unshielded cable P motor 11…30 kW at 500...690 V 2
    150 m shielded cable P motor 30…160 kW at 500...690 V 1
    250 m unshielded cable P motor 30…160 kW at 500...690 V 1
    250 m shielded cable P motor 30…160 kW at 500...690 V 2
    300 m unshielded cable P motor 30…90 kW at 500...690 V 2
    400 m unshielded cable P motor 90…160 kW at 500...690 V 2
    200 m shielded cable P motor 37 kW at 380...480 V 1
    300 m unshielded cable P motor 37 kW at 380...480 V 1
    200 m shielded cable P motor 90 kW at 380...480 V 1
    300 m unshielded cable P motor 90 kW at 380...480 V 1
    dV/dt
    500 V/µs max at 400 V
    750 V/µs max at 500 V
    1000 V/µs max at 690 V
    thermal losses
    430 W
    maximum drive output frequency
    100 Hz
    ambient air temperature for operation
    -10…50 °C
    net weight
    15.5 kg
    Environment
    IP degree of protection
    IP20 (with kits VW3A9612,613)
    IP00
    ambient air temperature for storage
    -25…70 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English9
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 16.6 MB
    Date 2/2/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 255.8 KB
    Date 11/19/07
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 913.8 KB
    Date 12/21/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    motor choke - 215 A - for variable speed drive- set of 3
    Description
    motor choke - 215 A - for variable speed drive- set of 3
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    motor choke - 215 A - for variable speed drive- set of 3
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    motor choke - 215 A - for variable speed drive- set of 3
    Description
    motor choke - 215 A - for variable speed drive- set of 3
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    motor choke - 215 A - for variable speed drive- set of 3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Front View

    The choke comprise 3 components


    Right View


    Dimensions in mm

    a

    b

    c

    G

    H

    Ø

    170

    250

    100

    150

    75

    9 x 13

    Dimensions in in.

    a

    b

    c

    G

    H

    Ø

    6.69

    9.84

    3.94

    5.91

    2.95

    0.35 x 0.51


  • Mounting and Clearance

    Mounting Recommendations
    Horizontal Mounting


    Vertical Mounting



Compare products: /