Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 61
Schneider Electric VW3A58306R30 Image

VW3A58306R30

Schneider Electric VW3A58306R30 Image
VW3A58306R30

cable for Modbus serial link - 1 RJ45 - 1 SUB-D 9 - 3 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Connecting cable
    product compatibility
    ATV61Q + VW3A3303
    ATV61 + VW3A3303
    ATV71 + VW3A3303
    ATV71Q + VW3A3303
    Modbus splitter block LU9GC3
    accessory / separate part destination
    Modbus splitter block LU9GC3
    cable length
    3 m
    electrical connection
    1 connector - RJ45
    1 male connector - SUB-D 9
    Complementary
    net weight
    0.15 kg
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /