Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium ILT, ILP
Schneider Electric VW3L3D01R40 Image

VW3L3D01R40

Schneider Electric VW3L3D01R40 Image
VW3L3D01R40

pre-wired development cable for Lexium integrated drive - 4 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Pre-wired development cable
    accessory / separate part type
    Cable
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For Lexium integrated drive
    cable length
    4 m
    Complementary
    range compatibility
    Lexium ILT
    Lexium ILP
    product compatibility
    ILT2A42.MC1A
    LT5A85.MC1A
    ILT2V42.MC0A
    ILP5R85.MC1A
    ILT5V85.MC0A
    ILP2R57.MC1A
    ILT2V57.MC0A
    ILT2A57.MC1A
    ILP2R42.MC1A
    electrical connection
    1 connector industrial M23, 12 pins for supply voltage, multifunction and communication interface
    Cable end open locking mating, 19 pins
    1 connector wire crimp
    net weight
    1.113 kg
    Packing Units
    Package 1 Weight
    1.113 kg
    Package 1 Height
    0.660 dm
    Package 1 width
    3.100 dm
    Package 1 Length
    3.300 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.