Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 05 & Motors
Schneider Electric VW3M8101R150 Image
Discontinued

VW3M8101R150

Green premium brand logo
Schneider Electric VW3M8101R150 Image
Discontinued
VW3M8101R150
Green premium brand logo

SinCos Hiperface encoder cable - between servomotor BRH, BSH and LXM05 - 15 m

Show more characteristics
VW3M8101R150 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part designation
    SinCos Hiperface encoder cable
    accessory / separate part type
    Connecting cable
    accessory / separate part category
    Connection accessories
    product compatibility
    LXM05 all ratings
    BSH all ratings
    BRH all ratings
    accessory / separate part destination
    Between servo motor and servo drive
    range compatibility
    Lexium 05
    cable length
    15 m
    cable composition
    5 x (2 x 0.25 mm²) + (2 x 0.5 mm²)
    Complementary
    electrical connection
    1 connector 12-way female Molex (servo drive side)
    1 connector industrial M23 (servo motor side)
    net weight
    3.45 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8101R150 : VW3M8101R150_ROHS_CHINA_DECLARATION
    Description
    VW3M8101R150_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    VW3M8101R150_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 66.3 KB
    Date 6/1/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8101R150 : VW3M8101R150_ROHS_DECLARATION
    Description
    VW3M8101R150_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    VW3M8101R150_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 341.3 KB
    Date 6/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3M8101R150 : VW3M8101R150_REACH_DECLARATION
    Description
    VW3M8101R150_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    VW3M8101R150_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /