Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Base
Schneider Electric WDA104153 Image
Discontinued

WDA104153

Schneider Electric WDA104153 Image
Discontinued
WDA104153

Double SO - Combined - 10A - 250V - Ivory

Show more characteristics
WDA104153 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Base
    product or component type
    Socket-outlet
    outlet standard
    Argentinean
    outlet poles configuration
    2 x 2P + E
    device presentation
    Mechanism
    cover plate colour tint
    Ivory
    Complementary
    device mounting
    Flush
    number of modules
    3 modules
    rated current
    10 A at 250 V AC 50/60 Hz
    fixing mode
    Clip-in
    material
    ABS + PC: socket-outlet
    connections - terminals
    Screw clamp terminals
    width
    45 mm
    height
    75.5 mm
    depth
    34.8 mm
    Packing Units
    Package 1 Weight
    0.055 kg
    Package 1 Height
    1.000 mm
    Package 1 width
    1.000 mm
    Package 1 Length
    1.000 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA104153 : Double SO - Combined - 10A - 250V - Ivory
    Description
    Double SO - Combined - 10A - 250V - Ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/10/20
    Description
    Double SO - Combined - 10A - 250V - Ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.