Welcome to the Schneider Electric corporate Website

Select your location

View all   Base
Schneider Electric WDA105003 Image

WDA105003

Schneider Electric WDA105003 Image
WDA105003

Light Dimmer - incand - 400W - 220V - Ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Base
    product or component type
    Dimmer
    device presentation
    Mechanism
    colour tint
    Ivory
    type of packing
    Group
    Complementary
    dimmer application
    Light
    [Ue] rated operational voltage
    220 V AC
    material
    ABS + PC
    number of modules
    1
    depth
    39 mm
    height
    25 mm
    width
    45 mm
    connections - terminals
    Pre-stripped wire terminations
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA105003 : Light Dimmer - incand - 400W - 220V - Ivory
    Description
    Light Dimmer - incand - 400W - 220V - Ivory
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/4/20
    Description
    Light Dimmer - incand - 400W - 220V - Ivory
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /