Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Roda
Schneider Electric WDA58P07 Image
Discontinued

WDA58P07

Schneider Electric WDA58P07 Image
Discontinued
WDA58P07

Roda - front Plate Natural Plastic Roda Class - 3 modules - Blackberry

Show more characteristics
WDA58P07 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Roda
    aesthetic name
    Roda Class
    product or component type
    Front plate
    colour tint
    Blackberry
    Complementary
    type of packing
    Group
    material
    ABS + PC
    height
    118 mm
    depth
    20 mm
    width
    88 mm
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDA58P07 : Roda - front Plate Natural Plastic Roda Class - 3 modules - Blackberry
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Blackberry
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    Roda - front Plate Natural Plastic Roda Class - 3 modules - Blackberry
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.