Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE002029 Image

WDE002029

Green premium brand logo
Schneider Electric WDE002029 Image
WDE002029
Green premium brand logo

Exxact Primo complete telephone outlet 4-pole white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    Primo
    product or component type
    Telephone outlet
    device presentation
    Complete product
    telephone socket type
    4-pole
    quantity per set
    5 pieces
    provided equipment
    Krone mounting tool
    Complementary
    wiring device mounting
    Flush
    colour
    White
    connections - terminals
    Krone terminals
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    7 mm
    height
    87 mm
    width
    87 mm
    depth
    11.8 mm
    Environment
    standards
    SS 455 15 50
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact Primo complete telephone outlet 4-pole white
    Description
    Exxact Primo complete telephone outlet 4-pole white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exxact Primo complete telephone outlet 4-pole white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact Primo complete telephone outlet 4-pole white
    Description
    Exxact Primo complete telephone outlet 4-pole white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exxact Primo complete telephone outlet 4-pole white
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Exxact Primo complete telephone outlet 4-pole white
    Description
    Exxact Primo complete telephone outlet 4-pole white
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exxact Primo complete telephone outlet 4-pole white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /