Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004280 Image
To be discontinued

WDE004280

Green premium brand logo
Schneider Electric WDE004280 Image
To be discontinued
WDE004280
Green premium brand logo

Exxact double socket-outlet centre-plate low two-circuits screw metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    rated current/voltage
    16 A at 250 V AC
    colour
    Metallic
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ASA + PC
    mounting location
    In a 1.5 module wall box
    optional fixing mode
    By claw kit: insert
    embedding depth
    32.4 mm
    height
    88.1 mm
    width
    71 mm
    projecting depth
    11.8 mm
    Environment
    standards
    SS 4280834
    SFS 5610:2004
    VDE 0620-1
    IEC 60884-1
    NEK 502:2006
    product certifications
    SEMKO
    NEMKO
    FIMKO
    IP degree of protection
    IP20 also with visual parts removed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure