Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004477 Image

WDE004477

Green premium brand logo
Schneider Electric WDE004477 Image
WDE004477
Green premium brand logo

Exxact mechanical timer 0-120 minutes 2-pole metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Mechanical timer
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-pole
    rated current
    16 A
    rated voltage
    250 V AC
    colour
    Metallic
    time delay
    0...120 minutes
    connections - terminals
    Screw terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    22 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004477 : WDE004477_ROHS_CHINA_DECLARATION
    Description
    WDE004477_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    WDE004477_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 650 KB
    Date 2/1/18
    Description
    Product End of life instructions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004477 : WDE004477_ROHS_DECLARATION
    Description
    WDE004477_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    WDE004477_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 463.8 KB
    Date 2/1/18
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004477 : WDE004477_REACH_DECLARATION
    Description
    WDE004477_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    WDE004477_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /