Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004739 Image
Discontinued

WDE004739

Schneider Electric WDE004739 Image
Discontinued
WDE004739

Exxact comfort dimmer universal 420W/VA metallic

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    function available
    80 % energy saving function
    With memory function
    load type
    incandescent lamp
    230 V halogen lamp
    conventional transformer
    electronic transformer
    power range
    Incandescent lamp: 40...420 W
    Halogen lamp: 40...420 W
    Electronic transformer: 60...420 W
    Conventional transformer: 60...420 VA
    rated current/voltage
    10 A at 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for solid cable(s)
    1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    23 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    CE
    IP degree of protection
    IP20 also with visual parts removed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 597.1 KB
    Date 10/17/10
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Exxact Dimmers (Version 1.0)
    Description
    : Exxact Dimmers
    prp.document.label.format pdf
    Size 293.4 KB
    Date 9/10/19
    Description
    : Exxact Dimmers
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP Exxact (Version 2.0)
    Description
    PEP Exxact
    prp.document.label.format pdf
    Size 295.8 KB
    Date 9/9/19
    Description
    PEP Exxact
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /