Welcome to the Schneider Electric corporate Website

Select your location

View all   Exxact
Schneider Electric WDE004791 Image
To be discontinued

WDE004791

Schneider Electric WDE004791 Image
To be discontinued
WDE004791

Exxact SELV push-button 1-pole metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    SELV push-button
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    1-pole with impluse function
    rated current/voltage
    400 mA at 12...24 V AC
    400 mA at 12...30 V DC
    colour
    Metallic
    local signalling
    Red LED light when activated
    connections - terminals
    Screw terminals
    clamping connection capacity
    <= 1.5 mm² for solid cable(s)
    <= 1.5 mm² for solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    24 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    13 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Finnish1
    • Norwegian1
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 128.7 KB
    Date 10/17/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004791 : Exxact SELV push-button 1-pole metallic
    Description
    Exxact SELV push-button 1-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact SELV push-button 1-pole metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263.1 KB
    Date 9/19/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004791 : Exxact SELV push-button 1-pole metallic
    Description
    Exxact SELV push-button 1-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact SELV push-button 1-pole metallic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE004791 : Exxact SELV push-button 1-pole metallic
    Description
    Exxact SELV push-button 1-pole metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Exxact SELV push-button 1-pole metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /