Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE008253 Image
To be discontinued

WDE008253

Green premium brand logo
Schneider Electric WDE008253 Image
To be discontinued
WDE008253
Green premium brand logo

Exxact surface box 3-g 21mm IP21 white

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    White
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    1 piece
    height
    227 mm
    width
    85 mm
    projecting depth
    21 mm
    Environment
    standards
    EN 60670-1
    IEC 60884-1
    product certifications
    NEMKO
    CE
    FIMKO
    SEMKO
    Packing Units
    Package 1 Weight
    80.330 g
    Package 1 Height
    230.000 mm
    Package 1 width
    85.000 mm
    Package 1 Length
    25.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Finnish2
    • French2
    • Norwegian3
    • Swedish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Exxact surface boxes IP21 (Version 1.0)
    Files in document
    dwg
    88.7 KB
    dxf
    661.4 KB
    wmf
    5.1 MB
    prp.document.label.format zip
    Size 5.8 MB
    Date 8/31/10
    Files in document
    dwg
    88.7 KB
    dxf
    661.4 KB
    wmf
    5.1 MB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 4/8/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/16/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008253 : Exxact surface box 3-g 21mm IP21 white
    Description
    Exxact surface box 3-g 21mm IP21 white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Exxact surface box 3-g 21mm IP21 white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 4/14/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008253 : Exxact surface box 3-g 21mm IP21 white
    Description
    Exxact surface box 3-g 21mm IP21 white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/30/20
    Description
    Exxact surface box 3-g 21mm IP21 white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.