Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE008442 Image

WDE008442

Green premium brand logo
Schneider Electric WDE008442 Image
WDE008442
Green premium brand logo

Exxact Primo 2-gang frame w front antracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Primo
    product or component type
    Frame
    quantity per set
    1 piece
    provided equipment
    Exchangeable front that can be upgraded to a Design or Solid front
    Complementary
    device mounting
    Surface
    Flush
    number of gangs
    2 gangs
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    158 mm
    width
    87 mm
    depth
    11.6 mm
    Environment
    standards
    EN 60669-1
    IEC 60884-1
    product certifications
    SEMKO
    CE
    NEMKO
    FIMKO
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    40.690 g
    Package 1 Height
    158.000 mm
    Package 1 width
    87.000 mm
    Package 1 Length
    11.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 484.4 KB
    Date 4/30/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008442 : Exxact Primo 2-gang frame w front antracite
    Description
    Exxact Primo 2-gang frame w front antracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact Primo 2-gang frame w front antracite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008442 : Exxact Primo 2-gang frame w front antracite
    Description
    Exxact Primo 2-gang frame w front antracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact Primo 2-gang frame w front antracite
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489.8 KB
    Date 6/29/18
    Exxact Frames. Product Environmental Profile (Version 1.1)
    Description
    PEP Exxact Frames.
    prp.document.label.format pdf
    Size 973.3 KB
    Date 10/18/10
    Description
    PEP Exxact Frames.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.