Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE008462 Image
To be discontinued

WDE008462

Green premium brand logo
Schneider Electric WDE008462 Image
To be discontinued
WDE008462
Green premium brand logo

Exxact surface box 2-gang 35mm IP21 antracite

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    Complementary
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    quantity per set
    1 piece
    height
    156 mm
    width
    85 mm
    projecting depth
    35 mm
    Environment
    standards
    EN 60670-1
    IEC 60884-1
    product certifications
    CE
    SEMKO
    NEMKO
    FIMKO
    Packing Units
    Package 1 Weight
    77.530 g
    Package 1 Height
    155.000 mm
    Package 1 width
    85.000 mm
    Package 1 Length
    37.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Norwegian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 216.4 KB
    Date 4/8/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008462 : WDE008462_ROHS_CHINA_DECLARATION
    Description
    WDE008462_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    WDE008462_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.4 KB
    Date 4/14/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008462 : WDE008462_ROHS_DECLARATION
    Description
    WDE008462_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    WDE008462_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.