Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exxact
Schneider Electric WDE008761 Image

WDE008761

Schneider Electric WDE008761 Image
WDE008761

Exxact modular outlet 2x8 pole cat 6 UTP metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exxact
    product or component type
    Data socket
    colour tint
    Metallic
    Complementary
    range compatibility
    LexCom
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Surface
    Flush
    width
    87 mm
    height
    12 mm
    length
    87 mm
    projecting depth
    35 mm
    embedding depth
    20 mm
    Environment
    IP degree of protection
    IP20
    standards
    EN 50173-1
    IEC 60603-7-4
    Packing Units
    Package 1 Weight
    89.000 g
    Package 1 Height
    87.000 mm
    Package 1 width
    87.000 mm
    Package 1 Length
    36.000 mm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008761 : Exxact modular outlet 2x8 pole cat 6 UTP metallic
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP metallic
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WDE008761 : Exxact modular outlet 2x8 pole cat 6 UTP metallic
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    Exxact modular outlet 2x8 pole cat 6 UTP metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.