Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Harmony XALD, XALK
Schneider Electric XALD04H7 Image

XALD04H7

Green premium brand logo
Schneider Electric XALD04H7 Image
XALD04H7
Green premium brand logo

dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XALD
    product or component type
    Empty control station
    device short name
    XALD
    product destination
    For XB5 Ø 22 mm control and signalling units
    number of cut-out
    4 cut-outs
    colour of base of enclosure
    Light grey (RAL 7035)
    colour of cover
    Dark grey (RAL 7016)
    material
    Polycarbonate
    cable entry
    2 knock-outs for cable entry, clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, clamping capacity: 12 mm
    IP degree of protection
    IP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    Complementary
    assembly style
    For customer assembly
    number of horizontal rows
    1
    number of vertical rows
    4
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    mounting of block
    Front mounting
    Rear mounting
    electrical composition code
    MR1
    SR1
    SR2
    SF2
    MF2
    MF1
    PF2
    PR1
    PF1
    SF1
    main group
    4 cut-outs
    group of product
    UL-CSA grey
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    overvoltage category
    Class II conforming to IEC 60536
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK03 conforming to EN 50102
    standards
    UL 508
    JIS C8201-5-1
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    JIS C8201-1
    product certifications
    CSA
    UL
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Harmony XALD, XALK Plastic control stations catalog (Version 2.0)
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 9.2 MB
    Date 4/4/19
    Description
    Product catalog for Harmony XB5 22mm control and signaling units.
    Size pdf
    Size 4.6 MB
    Date 5/30/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XAC, XAL, XAPS, XAW Control Stations (Version 1.0)
    Description
    GOST Certificate
    Size PDF
    Size 897 KB
    Date 2/6/15
    Description
    GOST Certificate
    Size html
    Size 300 B
    Date 5/16/13
    Description
    UL Certificate
    XALD, XALK Control stations (Version 1.0)
    Description
    CSA Certificate
    Size pdf
    Size 106.7 KB
    Date 3/11/08
    Description
    CSA Certificate
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    XALD, K... Control station (Version 1.0)
    Description
    Manufacturer Declaration of conformity
    Size pdf
    Size 456.9 KB
    Date 4/19/16
    Description
    Manufacturer Declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 27.4 MB
    Date 9/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    dark grey empty enclosure lid with light grey base - 4 cut-outs-UL/CSA certified
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    2 knock-outs for Pg 13.5 cable gland, maximum capacity 12 mm/0.47 in.
    (2)
    Knock-out for cable entry, maximum capacity 14 mm/0.55 in.

    Control station fitted with:

    c in mm

    c in in.

    Flush pushbutton

    62

    2.44

    Pilot light

    64

    2.52

    Illuminated pushbutton

    65.5

    2.58

    Projecting pushbutton

    66

    2.60

    Selector switch

    80

    3.15

    Mushroom head pushbutton

    91.5

    3.58

    Latching mushroom head Emergency stop pushbutton wit h key

    115

    4.53

    Key switch

    105.5

    4.15


Compare products: /