Welcome to the Schneider Electric corporate Website

Select your location

View all   Zelio Count
Schneider Electric XBKT60000U11M Image

XBKT60000U11M

Schneider Electric XBKT60000U11M Image
XBKT60000U11M

totalising counter - mechanical 6 digit display - 115 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Zelio Count
    product or component type
    Totalising counter
    display type
    Mechanical
    size
    50 x 60 mm
    display digits
    6 digit(s)
    counting frequency
    10 Hz
    reset
    Manual
    counting capacity
    0...999999
    technology type
    Electromechanical
    Complementary
    [Us] rated supply voltage
    115 V AC 50/60 Hz Us +/- 10 %
    power consumption in VA
    2.75 VA
    backup time
    Permanent
    counting mode
    Adding
    input function
    Counting
    input type
    Contact
    mechanical durability
    10000000 cycles
    mounting mode
    Flush-mounted
    mounting support
    Panel mounting
    connections - terminals
    AMP lugs (connection box)
    height
    50 mm
    net weight
    0.03 kg
    width
    60 mm
    product destination
    Cable
    character size
    4 mm
    Environment
    standards
    EN 50082-2
    EN 50081-2
    product certifications
    CUR
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    ambient air temperature for operation
    -10…50 °C
    ambient air temperature for storage
    -20…60 °C
    vibration resistance
    5 gn (f= 10…150 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    30 gn for 6 ms conforming to EN/IEC 60068-2-27
    electrical shock protection class
    Class II conforming to IEC 60536
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 743.6 KB
    Date 9/1/05
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT60000U11M : XBKT60000U11M_ROHS_CHINA_DECLARATION
    Description
    XBKT60000U11M_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XBKT60000U11M_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1 MB
    Date 7/22/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT60000U11M : XBKT60000U11M_ROHS_DECLARATION
    Description
    XBKT60000U11M_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XBKT60000U11M_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XBKT60000U11M : XBKT60000U11M_REACH_DECLARATION
    Description
    XBKT60000U11M_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    XBKT60000U11M_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /