Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XC standard
Schneider Electric XCMW110 Image

XCMW110

Green premium brand logo
Schneider Electric XCMW110 Image
XCMW110
Green premium brand logo

Wireless limit switch XCMW - plunger

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Miniature format
    product or component type
    Wireless limit switch
    device short name
    XCMW
    sensor design
    Miniature
    body type
    Fixed
    head type
    Plunger head
    Complementary
    body material
    Plastic
    head material
    Metal
    lever material
    Metal
    fixing mode
    By 2 screws
    type of operator
    Spring return plunger metal
    switch actuation
    On end
    type of approach
    Vertical approach, 1 direction
    communication network type
    ZigBee green power 2.4 GHz conforming to IEEE 802.15.4
    electrical composition code
    PW1
    emission power
    3 mW
    response time
    <= 2 ms
    maximum sensing distance
    100 m in free field
    300 m with external antenna
    25 m in industrial environment
    contact operation
    Snap action
    number of steps
    1
    maximum force for tripping
    50 N
    maximum actuation speed
    0.5 m/s
    maximum operating rate
    60 cyc/mn
    mechanical durability
    400000 cycles
    switching operation per hour
    3600
    width
    30.0 mm
    height
    74 mm
    depth
    16.0 mm
    net weight
    0.039 kg
    Environment
    electromagnetic compatibility
    Radiated emission
    Immunity for industrial environments
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    +/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK04 conforming to EN 50102
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    directives
    1999/5/EC - R&TTE directive
    2004/108/EC - electromagnetic compatibility
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    radio agreement
    IC conforming to RSS
    FCC conforming to RCM
    Packing Units
    Package 1 Weight
    50.000 g
    Package 1 Height
    32.000 mm
    Package 1 width
    47.000 mm
    Package 1 Length
    127.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French5
    • German2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.1 MB
    Date 3/5/20
    Wireless and batteryless limit switches. XCKW and XCMW ranges (Version 4.0)
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/9/19
    Description
    Selection guide, presentation, description and references.
    prp.document.label.format pdf
    Size 4.8 MB
    Date 3/26/20
    prp.document.label.format pdf
    Size 3.3 MB
    Date 4/9/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.8 KB
    Date 4/30/19
    Description
    FCC grant of equipment authorization
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 10/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW110 : Wireless limit switch XCMW - plunger
    Description
    Wireless limit switch XCMW - plunger
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Wireless limit switch XCMW - plunger
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 647.5 KB
    Date 12/12/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.2 MB
    Date 9/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW110 : Wireless limit switch XCMW - plunger
    Description
    Wireless limit switch XCMW - plunger
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Wireless limit switch XCMW - plunger
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.3 MB
    Date 9/1/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCMW110 : Wireless limit switch XCMW - plunger
    Description
    Wireless limit switch XCMW - plunger
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Wireless limit switch XCMW - plunger
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1) :
    2 fixing holes Ø 4.2 mm (Ø 0.17 in.)


  • Mounting and Clearance

    Screw Mounting


    A =
    1 Nm ± 0.1
    A =
    8.85 lb.in. ± 0.89


    Unobstructed Mounting


    (1) :
    Typical values that may be modified by the application environment.


    Mounting in a Metal Cabinet



    Signal Attenuation According to the Material


    (1) :
    Metal structure
    (2) :
    Wall
    (3) :
    Values for indication purposes only

    NOTE: Actual values depend on the thickness and nature of the material.

    Material

    Signal attenuation (%)

    Glass window

    10…20% (3)

    Plaster wall

    20…45% (3)

    Brick wall

    60% (3)

    Concrete wall

    70…80% (3)

    Metal structure

    50…100% (3)


    Mounting Tips for Antenna
    Optimized Installation


    (1) :
    Obstacle

    The Relay Antenna is used to Bypass an Obstacle and/or Increase the Range



  • Technical Description

    Characteristics of Actuation



    Technical Description
    Functional Diagram, Travel Distance


    (1) :
    Reset
    (2) :
    Set