Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XC Special format
Schneider Electric XCRZ03 Image

XCRZ03

Green premium brand logo
Schneider Electric XCRZ03 Image
XCRZ03
Green premium brand logo

limit switch lever XCRZ - steel square rod 6 mm, L=200 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Limit switch lever
    device short name
    XCRZ
    product compatibility
    XCKMR
    XCKVR
    XCRB
    XCRA
    movement of operating head
    Rotary
    type of operator
    Square rod metal square rod 6 mm, L = 200 mm
    switch actuation
    By any moving part
    type of approach
    Lateral approach
    positive opening
    With
    Complementary
    associated complete product
    XCRB12
    XCRA15
    XCRB55
    XCRA12
    XCRA51
    XCRB52
    XCKMR54D1H29
    XCKMR24SR1H29
    XCRA55
    XCRA52
    XCKMR54D2
    XCRB51
    XCKVR44D2H29
    XCRB11
    XCKVR24SR1H29
    XCKVR54D1H29
    XCKVR54D2H29
    XCKMR54D2H29
    XCRA11
    XCKVR44D1H29
    XCRB15
    XCKMR44D1H29
    XCKMR54D1
    XCKMR44D2H29
    net weight
    0.019 kg
    Environment
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 11 MB
    Date 2/28/18
    Interrupteurs de position OsiSense XC Spécial (Version 1.0)
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Size pdf
    Size 10.9 MB
    Date 2/28/18
    Description
    Interrupteurs de position pour ambiances très sévères, pour applications de manutention et de levage, pour contrôle de déport de bande. Format subminiature et minirupteurs. Généralités (terminologie, montage, mise en œuvre et rappel des normes).
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ03_ROHS_DECLARATION
    Description
    XCRZ03_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    XCRZ03_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 281.4 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCRZ03_REACH_DECLARATION
    Description
    XCRZ03_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    XCRZ03_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /