Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XCS
Schneider Electric XCSLF383831M3 Image

XCSLF383831M3

Schneider Electric XCSLF383831M3 Image
XCSLF383831M3

metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety switch
    component name
    XCSLF
    design
    Slim
    material
    Metal
    head type
    Key operated turret head
    contacts type and composition
    3 NC
    contact operation
    Slow-break, break before make
    solenoid contacts type and composition
    3 NC (slow-break, break before make)
    electromagnet interlocking
    Locking on de-energisation and unlocking on energisation of solenoid
    [Us] solenoid rated supply voltage
    24 V - 15...10 %
    cable outer diameter
    7…13 mm
    electrical connection
    Male connector M23, 19 pins
    number of poles
    3
    locking options description
    With interlocking, locking by solenoid
    local signalling
    1 LED (orange)actuator withdrawn:
    1 LED (green)actuator inserted and locked:
    signalling circuit voltage
    24 V
    Complementary
    positive opening
    With NC contact
    supply voltage type
    AC/DC
    supply frequency
    50/60 Hz
    load factor
    1
    signalling circuit type
    AC/DC
    mechanical durability
    1000000 cycles
    minimum actuation speed
    0.01 m/s
    maximum actuation speed
    0.5 m/s
    [Ie] rated operational current
    1.5 A at 24 V
    0.22 A at 24 V
    [Ithe] conventional enclosed thermal current
    4 A
    maximum load current
    <= 15 A
    [Ui] rated insulation voltage
    60 V (pollution degree 3) conforming to EN/IEC 60947-1
    50 V conforming to UL 508
    50 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    0.8 kV EN/IEC 60947-5-1
    minimum switching current
    10 mA at 20 °C
    minimum switching voltage
    17 V
    short-circuit protection
    4 A cartridge fuse type gG (gl)
    6 A type fast blow
    maximum actuator forcible withdrawal rtc
    3000 N
    minimum actuator force for extraction
    20 N
    resistance to mechanical impact
    9.6 J against the partition
    6.4 J without partition
    maximum operating rate
    10 cyc/mn for maximum durability
    safety level
    Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
    Can reach SIL 3 conforming to EN/IEC 61508
    safety reliability data
    B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
    body material
    Zamak
    head material
    Zamak
    depth
    51 mm
    height
    225 mm
    width
    44 mm
    product weight
    1.1 kg
    Environment
    standards
    EN 1088/ISO 14119
    EN/ISO 13849-1
    EN/IEC 62061
    CSA C22.2 No 14
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60204-1
    product certifications
    CSA
    TÜV
    UL
    protective treatment
    TC
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    10 gn for 11 ms conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to EN/IEC 61140
    IP degree of protection
    IP65 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
    IP65
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XCSLF383831M3: metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 193.9 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 313 B
    Date 11/23/12
    Description
    UR certification record (recognized components)
    Size pdf
    Size 64.9 KB
    Date 11/14/12
    Description
    CSA certificate of compliance
    Size pdf
    Size 938.2 KB
    Date 1/30/15
    Description
    Сертификат соответствия EAC
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.6 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 556.6 KB
    Date 4/13/16
    Description
    EC/EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLF383831M3 : metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
    Description
    metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XCSLF383831M3 : metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
    Description
    metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    metal key operated solenoid switch XCSLF - 6NC - slow - M23 connector - 24V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /