Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XC Special format
Schneider Electric XEP5P1W2Z55B Image
Discontinued

XEP5P1W2Z55B

Schneider Electric XEP5P1W2Z55B Image
Discontinued
XEP5P1W2Z55B

miniature limit switch - flat lever - solder tags

Show more characteristics
XEP5P1W2Z55B has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XC
    series name
    Special format
    product or component type
    Microswitch
    device short name
    XEP5
    detector design
    Sub-subminiature, DIN 41635 D format
    head type
    Plunger head
    lever material
    Stainless steel
    lever fixing position
    A
    movement of operating head
    Linear
    type of operator
    Flat lever
    switch actuation
    Horizontal
    type of approach
    Lateral approach
    electrical connection
    Solder tags
    contacts type and composition
    1 C/O standard
    contact operation
    Snap action
    contacts material
    Ag
    Complementary
    body material
    Diallyl-phtalate
    tags material
    Gold plated brass
    maximum force for tripping
    0.8 N
    minimum release force
    0.15 N
    tripping point
    9.2 mm
    maximum differential travel
    0.25 mm
    inter contact distance
    0.3 mm
    contact code designation
    D300, AC-15 (Ue = 240 V conforming to EN/IEC 60947-5-1 appendix A
    [Ith] conventional free air thermal current
    8.5 A at 250 V 50/60 Hz
    mechanical durability
    100000 cycles
    width
    5 mm
    height
    10 mm
    depth
    15 mm
    net weight
    1.9 g
    terminals description ISO n°1
    (1-2-4)OC
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    -40…125 °C
    marking
    CE
    standards
    CURus
    EN 60947-5-1
    EN 61058
    UL 1054
    IEC 60947-5-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11 MB
    Date 2/28/18
    prp.document.label.format pdf
    Size 10.9 MB
    Date 2/28/18
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 279.2 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    Single-pole CO Snap Action


    1 :
    Black
    2 :
    Grey
    4 :
    Blue


  • Technical Description

    Operating Curves

    250 V AC : Resistive circuit


    (A)
    Number of cycles
    (B)
    Current
    1 :
    Resistive circuit
    2 :
    Inductive circuit


Compare products: /