Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric XMLA010C2C13 Image

XMLA010C2C13

Schneider Electric XMLA010C2C13 Image
XMLA010C2C13

pressure sensor XMLA 10 bar - fixed scale 1 threshold - 1 C/O - with display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLA
    pressure sensor size
    10 bar
    controlled fluid
    Corrosive fluid (0…160 °C)
    fluid connection type
    1/4" - 18 NPTF (female)
    electrical connection
    1 male connector EN 175301-803-A (ex DIN43650), 4 pins
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Detection of 1 single threshold
    electrical circuit type
    Control circuit
    scale type
    Fixed differential
    local display
    With
    adjustable range of switching point on rising pressure
    0.6…10 bar
    adjustable range of switching point on falling pressure
    0.1…9.5 bar
    maximum permissible accidental pressure
    22.5 bar
    destruction pressure
    45 bar
    pressure actuator
    Diaphragm
    materials in contact with fluid
    PTFE
    316L stainless steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    natural differential at low setting
    0.5 bar (+/- 0.05 bar)
    natural differential at high setting
    0.5 bar (+/- 0.05 bar)
    maximum permissible pressure - per cycle
    12.5 bar
    maximum operating rate
    120 cyc/mn
    repeat accuracy
    2 %
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V conforming to EN/IEC 60947-1
    300 V conforming to CSA C22.2 No 14
    [Uimp] rated impulse withstand voltage
    6 kV EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    maximum resistance across terminals
    25 mOhm conforming to IEC 255-7 category 3
    25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse, type gG (gl)
    mechanical durability
    5000000 cycles
    setting
    External
    height
    113 mm
    depth
    75 mm
    width
    35 mm
    net weight
    0.715 kg
    Environment
    standards
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    UL 508
    CE
    product certifications
    CCC
    BV
    EAC
    LROS (Lloyds register of shipping)
    CSA
    UL
    protective treatment
    TC standard version
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…70 °C
    operating position
    Any position
    vibration resistance
    4 gn conforming to IEC 60068-2-6 (f = 30…500 Hz)
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German1
    • Italian1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 170.2 KB
    Date 12/5/02
    Description
    CSA certificate of compliance
    prp.document.label.format html
    Size 330 B
    Date 5/14/85
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.8 MB
    Date 8/1/11
    Description
    .
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 220.1 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.2 KB
    Date 11/8/16
    Description
    BV type approval certificate
    prp.document.label.format pdf
    Size 560.9 KB
    Date 4/7/16
    Description
    LRoS type approval certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.