Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLE025U1C41 Image
Discontinued

XMLE025U1C41

Schneider Electric XMLE025U1C41 Image
Discontinued
XMLE025U1C41

vacu-pressure sensor 25 bar - G1/4A (male) - 24 V - NC

Show more characteristics
XMLE025U1C41 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Electronic vacuum-pressure sensor
    pressure sensor size
    25 bar
    pressure sensor name
    XMLE
    controlled fluid
    Air (-15…80 °C)
    Corrosive fluid (-15…80 °C)
    Hydraulic oil (-15…80 °C)
    Fresh water (0…80 °C)
    fluid connection type
    G 1/4A (male) conforming to ISO 228
    type of output signal
    Discrete
    discrete output type
    Solid state PNP, 1 NC
    electrical connection
    Male connector EN 175301-803-A (ex DIN43650)
    adjustable range of switching point on rising pressure
    1.75…25 bar
    adjustable range of switching point on falling pressure
    1.25…24.5 bar
    [Us] rated supply voltage
    24 V DC, voltage limits: 11…33 V
    diameter
    40 mm
    Complementary
    enclosure material
    Anodised aluminium
    type of installation
    Control circuit
    operating position
    Any position
    materials in contact with fluid
    Stainless steel type AISI 303
    pressure switch type of operation
    Regulation between 2 thresholds
    possible differential minimum at low setting
    0.2 bar
    possible differential maximum at high setting
    0.2 bar
    maximum permissible accidental pressure
    50 bar
    maximum permissible pressure - per cycle
    25 bar
    destruction pressure
    75 bar
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.03 % of measuring range/°C
    protection type
    Overload protection
    Short-circuit
    Reverse polarity
    scale type
    Adjustable differential
    local display
    Without
    current consumption
    < 15 mA
    mechanical durability
    10000000 cycles
    response time on output
    < 5 ms
    measurement accuracy
    +/- 0.3 % of the measuring range
    net weight
    0.25 kg
    Environment
    IP degree of protection
    IP65
    vibration resistance
    35 gn (f = 60…2000 Hz)
    5 gn (f = 25…200 Hz)
    protective treatment
    TC
    shock resistance
    50 gn
    standards
    CE
    EN 50082
    EN 50081
    product certifications
    CSA
    UL
    ambient air temperature for operation
    -15…80 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Spanish2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    Ø :
    G 1/4 (male)

    Dimensions in mm

    a

    65

    Dimensions in in.

    a

    2.56


  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Operating Curves


    1 :
    Maximum differential
    2 :
    Minimum differential
    (y)
    Rising pressure
    (x)
    Falling pressure


Compare products: /