Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric XMLG016D71TQ Image
Discontinued

XMLG016D71TQ

Schneider Electric XMLG016D71TQ Image
Discontinued
XMLG016D71TQ

pressure sensor XMLA - 0..16 bar - G 1/4A (male) - 24 V - 0..10 V - set of 25

Show more characteristics
Commercial status
Discontinued on 20 December 2013
End-of-service on 20 December 2013
The maximum number of products that can be compared is 4. Remove already added products.

XMLG016D71TQ is replaced by:
Product
Qty
XMLG016D71
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Substitution date: 26 January 2013
1
  • Main
    range of product
    OsiSense XM
    product or component type
    Electronic pressure sensors
    pressure sensor type
    Pressure transmitter
    pressure sensor name
    XMLG
    pressure sensor size
    16 bar
    fluid connection type
    G 1/4A (male) conforming to DIN 3852-E
    controlled fluid
    Air (-15…125 °C)
    Corrosive fluid (-15…125 °C)
    Hydraulic oil (-15…125 °C)
    Fresh water (0…125 °C)
    type of output signal
    Analogue
    analogue output function
    0...10 V, 3 wires
    electrical connection
    1 male connector M12, 3 pins
    [Us] rated supply voltage
    24 V DC (voltage limits: 11.4…33 V)
    quantity per set
    Set of 25
    type of packing
    Group
    diameter
    22.8 mm
    Complementary
    pressure setting range
    0…16 bar
    maximum permissible accidental pressure
    36 bar
    destruction pressure
    40 bar
    local display
    Without
    electrical circuit type
    Control circuit
    current consumption
    < 20 mA
    materials in contact with fluid
    FPM (Viton)
    Stainless steel type AISI 303
    Ceramic
    operating position
    Any position
    protection type
    Load short-circuit
    Reverse polarity
    surge withstand
    1 kV 42 Ohm conforming to EN/IEC 61000-4-5
    500 kV 12 Ohm conforming to EN/IEC 61000-4-5
    [Uimp] rated impulse withstand voltage
    0.5 kV
    response time on output
    < 2 ms
    drift of the sensitivity
    +/- 0.015 % of measuring range/°C
    drift of the zero point
    +/- 0.015 % of measuring range/°C
    measurement accuracy
    +/- 0.3 % of the measuring range
    repeat accuracy
    +/- 0.1 % of the measuring range
    mechanical durability
    10000000 cycles
    net weight
    0.095 kg
    height
    58.1 mm
    length
    48.5 mm
    Environment
    standards
    CE
    EN/IEC 61326-2-3
    product certifications
    EAC
    UL 508
    CSA C22.2 No 14
    protective treatment
    TC
    ambient air temperature for operation
    -15…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    20 gn (f= 9…2000 Hz) conforming to EN/IEC 60028-2-6
    shock resistance
    25 gn for 11 ms conforming to EN/IEC 60068-2-27
    resistance to electrostatic discharge
    15 kV in air conforming to EN/IEC 61000-4-2
    8 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    200 V/m 80…1000 Hz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    4 kV conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    30 V (0.15…80 Hz) conforming to EN/IEC 61000-4-6
    resistance to magnetic fields
    30 A/m 50 Hz conforming to EN/IEC 61000-4-8
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    IP67 conforming to EN/IEC 60529
    NEMA degree of protection
    NEMA 4
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 144.2 KB
    Date 7/20/04
    Description
    CSA certificate of compliance
    XMLE/F/G/K... electronic pressure sensors - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 330 B
    Date 10/30/97
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 7/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 489 KB
    Date 4/13/16
    Description
    EU declaration of conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram
    3-Wire Technique (0-10 V)



  • Performance Curves

    Output Curves



Compare products: /