Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MP, XPS MC, XPS MCM
Schneider Electric XPSMCMCO0000EM Image

XPSMCMCO0000EM

Green premium brand logo
Schneider Electric XPSMCMCO0000EM Image
XPSMCMCO0000EM
Green premium brand logo

Modbus TCPIP diagnostic expansion module with screw term

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Preventa Safety automation
    product or component type
    Non-safe communication module
    device short name
    XPSMCM
    [Us] rated supply voltage
    24 V - 20...20 % DC
    Complementary
    power dissipation in W
    3 W
    quality labels
    CE
    range compatibility
    Preventa XPSMCM
    connector type
    RJ45
    number of port
    2
    method of access
    Slave
    transmission rate
    10/100 Mbit/s
    communication port protocol
    Modbus TCP/IP
    current consumption
    0.125 mA
    maximum cable distance between devices
    100 m
    local signalling
    LED green with ON marking for power ON
    LED green with RUN marking for operating
    LED red with E IN marking for internal error
    LED red with E EX marking for external error
    LED green/red with NET marking for connection state
    LED green/red with STS marking for communication status
    number of terminals
    2
    connections - terminals
    2 captive screw clamp terminals, removable terminal block
    1 captive screw clamp terminals, removable terminal block
    cable cross section
    0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
    0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
    0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
    0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
    0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
    0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
    mounting support
    Omega 35 mm DIN rail conforming to EN 50022
    width
    22.5 mm
    height
    99 mm
    depth
    114.5 mm
    net weight
    0.3 kg
    Environment
    product certifications
    RCM
    CULus
    TÜV
    IP degree of protection
    IP20
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -20…85 °C
    relative humidity
    10…95 %
    pollution degree
    2
    insulation
    250 V AC between power supply and housing conforming to EN/IEC 61800-5-1
    overvoltage category
    II
    electromagnetic compatibility
    Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to EN/IEC 61000-4-3
    vibration resistance
    +/-0.35 mm (f= 10…55 Hz) conforming to EN/IEC 61496-1
    shock resistance
    10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to EN/IEC 61496-1
    operating altitude
    2000 m
    service life
    20 year(s)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages24
    • English10
    • Chinese5
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    • Turkish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.9 MB
    Date 8/22/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/22/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modular Safety Controller, User Guide (Version 01)
    Description
    This user manual describes how to use the XPSMCM• Modular Safety Controller system. The XPSMCM• Modular Safety Controller system consists of a controller unit XPSMCMCP0802•, which can be configured using the SoSafe Configurable software. Expansion input and output modules can be connected to the XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 6.5 MB
    Date 4/1/18
    Description
    This user manual describes how to use the XPSMCM• Modular Safety Controller system. The XPSMCM• Modular Safety Controller system consists of a controller unit XPSMCMCP0802•, which can be configured using the SoSafe Configurable software. Expansion input and output modules can be connected to the XPSMCMCP0802• Modular Safety Controller.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 6.7 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 6.7 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 6.6 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 6.6 MB
    Date 4/1/18
    prp.document.label.format pdf
    Size 6.7 MB
    Date 4/1/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 8/8/19
    prp.document.label.format pdf
    Size 441.2 KB
    Date 11/25/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 553.8 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 878.9 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 761 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 777.1 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 755.3 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 759.4 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 779.5 KB
    Date 4/1/18
    prp.document.label.format pdf
    Size 747.9 KB
    Date 4/1/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000EM : Modbus TCPIP diagnostic expansion module with screw term
    Description
    Modbus TCPIP diagnostic expansion module with screw term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Modbus TCPIP diagnostic expansion module with screw term
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 233.9 KB
    Date 4/12/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000EM : Modbus TCPIP diagnostic expansion module with screw term
    Description
    Modbus TCPIP diagnostic expansion module with screw term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Modbus TCPIP diagnostic expansion module with screw term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMCMCO0000EM : Modbus TCPIP diagnostic expansion module with screw term
    Description
    Modbus TCPIP diagnostic expansion module with screw term
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Modbus TCPIP diagnostic expansion module with screw term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Screw Terminal



  • Mounting and Clearance

    Mounting Safety Controller CPU with Module(s)
    Mount BackPlane Connector on Rail


    1 :
    Connect as much Backplane Connector as module to be install.
    2 :
    Fix the connectors to the rail (Top first).

    Mount Safety Controller CPU with Other Module(s)


    1 :
    Mount controller CPU and modules on rail.
    2 :
    Make sure that the controller CPU or the module(s) are plugged on the BackPlane connector.


  • Connections and Schema

    Connection & Schema
    Modbus TCP Connector


    Description

    MBTCP (Modbus TCP/IP) standard communication device

    Wiring

    PIN/ Signal

    1/ Tx+

    2/ Tx-

    3/ Rx+

    4/ not connected

    5/ not connected

    6/ Rx-

    7/ not connected

    8/ not connected

    Data sets

    Input status, input diagnostics,

    fieldbus input status, probe status,

    safety output status, safety output diagnostics


    Wiring
    Terminal Designation


    Terminal

    Signal

    Description

    1

    24 VDC

    24 Vdc power supply

    2

    Not connected

    3

    4

    0 VDC

    0 Vdc power supply

    5

    Not connected

    6

    7

    8

    Wiring Example