Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XPS MF
Schneider Electric XPSMF3DIO20802 Image
Restricted Sales for Services

XPSMF3DIO20802

Schneider Electric XPSMF3DIO20802 Image
Restricted Sales for Services
XPSMF3DIO20802

Preventa safety remote mixed I/O module - 20 I not isolated - 8 O not isolated

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XPSMF3DIO20802 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2020
  • Main
    range of product
    Preventa Safety automation
    product or component type
    Preventa safety remote mixed I/O module
    safety module name
    XPSMF3
    safety module application
    Extension of I/O capacity
    safety use category
    Category 4 maximum conforming to EN 954-1
    Performance level e conforming to EN/ISO 13849-1
    SIL 3 conforming to EN/IEC 61508
    function of module
    Monitoring safety actuators for discrete input
    Monitoring safety actuators for discrete output
    Monitoring safety detection for discrete input
    Monitoring safety dialogue for discrete input
    [Us] rated supply voltage
    24 V DC - 15...20 %
    supply
    SELV or PELV conforming to EN/IEC 60950
    discrete input number
    20 not isolated discrete input(s)
    discrete output number
    8, not isolated
    structure type
    10BASE-T/100BASE-TX
    Complementary
    response time
    Depending on size of application
    voltage state 0 guaranteed
    <= 5 V for discrete input
    voltage state 1 guaranteed
    15...< 30 V for discrete input
    current state 0 guaranteed
    1.25...1.5 mA (discrete input)
    current state 1 guaranteed
    <= 2 mA (discrete input)
    discrete input voltage
    20 V
    discrete input current
    100 mA
    input protection type
    Protected against short-circuit
    switching voltage
    7.5 V for discrete input
    discrete output voltage
    24 V DC
    output voltage tolerance
    +/- 2 %
    discrete output current
    1 A at 60 °C (channels 4 and 8)
    2 A at 50 °C (channels 4 and 8)
    0.5 A at 60 °C (channels 1 to 3 and 5 to 7)
    <= 7 A (all channels)
    minimum load
    2 mA per channel
    maximum leakage current
    1 mA, at 2 V at state 0 for discrete output
    communication port protocol
    Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
    exchange mode
    Half duplex, full duplex, autonegotiation
    number of terminal blocks
    1 for power supply
    2 for discrete input
    2 for discrete output
    current consumption
    8 A at 24 V DC on power supply
    mounting support
    35 mm symmetrical DIN rail
    depth
    66.5 mm
    height
    109 mm
    width
    207 mm
    net weight
    1 kg
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages19
    • English7
    • French4
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    XPSMF3DIO20802 Safety Remote I/O Module, Hardware Manual (Version 01)
    Description
    This manual describes the XPSMF3DIO20802 safety remote I/O. The following descriptions of the XPSMF3DIO20802 are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    prp.document.label.format pdf
    Size 1.7 MB
    Date 7/1/07
    Description
    This manual describes the XPSMF3DIO20802 safety remote I/O. The following descriptions of the XPSMF3DIO20802 are included in this manual: - dimensions and installation - application and function - equipment description - application examples
    XPSMFWIN Software Manual (Version 02)
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 7/1/07
    Description
    This manual is a quick and easy start for learning XPSMFWIN. It includes anoverview of all functions and step-by-step instructions on creating a project.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 5.1 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 1,006.4 KB
    Date 5/31/07
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 5 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/07
    prp.document.label.format pdf
    Size 4.2 MB
    Date 6/30/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF3DIO20802 : XPSMF3DIO20802_ROHS_CHINA_DECLARATION
    Description
    XPSMF3DIO20802_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    XPSMF3DIO20802_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF3DIO20802 : XPSMF3DIO20802_ROHS_DECLARATION
    Description
    XPSMF3DIO20802_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    XPSMF3DIO20802_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XPSMF3DIO20802 : XPSMF3DIO20802_REACH_DECLARATION
    Description
    XPSMF3DIO20802_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    XPSMF3DIO20802_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.