Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all XR and XF
Schneider Electric XR2AZ310 Image

XR2AZ310

Schneider Electric XR2AZ310 Image
XR2AZ310

chain for selector - 12.7 mm - 10 m - chromium plated

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    XR
    accessory / separate part designation
    Chain with joining link
    accessory / separate part type
    Chain
    accessory / separate part category
    Separate parts
    product compatibility
    XR2
    XRBA
    accessory / separate part destination
    Screw limit switch
    Complementary
    chain pitch
    12.7 mm
    length
    10 mm
    material
    Chromium plated
    net weight
    3 kg
    Environment
    standards
    NF E 26-101
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    chain for selector - 12.7 mm - 10 m - chromium plated
    Description
    chain for selector - 12.7 mm - 10 m - chromium plated
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    chain for selector - 12.7 mm - 10 m - chromium plated
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /