Welcome to the Schneider Electric corporate Website

Select your location

View all   XR and XF
Schneider Electric XRBZ9100 Image

XRBZ9100

Schneider Electric XRBZ9100 Image
XRBZ9100

potentiometer - 10000 Ohm - ball bearing mounting

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    XR
    accessory / separate part designation
    Potentiometer
    accessory / separate part type
    Potentiometer
    accessory / separate part category
    Separate parts
    accessory / separate part destination
    Screw limit switch
    Complementary
    product compatibility
    XRBA
    potentiometer characteristic
    SI, size 15, ball bearing mounted
    maximum rotation angle of potentiometer
    350 °
    power consumption in W
    3 W
    ohmic value
    10000 Ohm
    net weight
    0.06 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XRBZ9100 : XRBZ9100_ROHS_DECLARATION
    Description
    XRBZ9100_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XRBZ9100_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XRBZ9100 : XRBZ9100_REACH_DECLARATION
    Description
    XRBZ9100_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XRBZ9100_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /