Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS1M08MB230TF Image
Discontinued

XS1M08MB230TF

Schneider Electric XS1M08MB230TF Image
Discontinued
XS1M08MB230TF

inductive sensor XS1 M8 - L50mm - stainless - Sn1mm - 24..240VAC/DC - cable 2m

Show more characteristics
XS1M08MB230TF has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS1
    sensor design
    Cylindrical M8
    size
    50 mm
    body type
    Fixed
    enclosure material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    1 mm
    discrete output function
    1 NC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC
    switching capacity in mA
    5...100 mA
    IP degree of protection
    IP67
    Complementary
    ISO thread
    M8 x 1
    detection face
    Frontal
    detector flush mounting acceptance
    Flush mountable
    material
    Stainless steel
    front material
    PPS
    output circuit type
    AC/DC
    cable composition
    2 x 0.11 mm²
    wire insulation material
    PvR
    switching frequency
    <= 25 Hz AC
    <= 3000 Hz DC
    marking
    CE
    height
    8 mm
    length
    50 mm
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -40…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 122.2 KB
    Date 1/1/03
    Description
    None
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    prp.document.label.format pdf
    Size 69.8 KB
    Date 5/1/92
    Description
    mounting precaution
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.