Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS5L81PA140L1 Image
Discontinued

XS5L81PA140L1

Green premium brand logo
Schneider Electric XS5L81PA140L1 Image
Discontinued
XS5L81PA140L1
Green premium brand logo

inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

XS5L81PA140L1 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS5
    sensor design
    Form 8 x 43 x 8
    size
    8 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    1.5 mm
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    5 m
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 200 mA
    IP degree of protection
    IP67
    Complementary
    detection face
    Lateral top
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    output circuit type
    DC
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    switching frequency
    <= 2500 Hz
    marking
    CE
    depth
    8 mm
    height
    8 mm
    width
    43 mm
    net weight
    0.22 kg
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -25…70 °C
    Packing Units
    Package 1 Weight
    0.095 kg
    Package 1 Height
    0.450 dm
    Package 1 width
    0.470 dm
    Package 1 Length
    1.440 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 821.1 KB
    Date 2/25/98
    Description
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 10/8/91
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XS5L... Inductive proximity sensors for assembly and robotics (Version A01)
    Description
    Electric characteristics. Installation precautions
    prp.document.label.format pdf
    Size 45.3 KB
    Date 6/1/97
    Description
    Electric characteristics. Installation precautions
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XS5L81PA140L1 : inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XS5L81PA140L1 : inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
    Description
    inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 5m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.