Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XS & XT
Schneider Electric XS5L81PA140L2 Image
Discontinued

XS5L81PA140L2

Schneider Electric XS5L81PA140L2 Image
Discontinued
XS5L81PA140L2

inductive sensor XS5 8x43x8 - brass - Sn1.5mm - 12..24VDC - cable 10m

Show more characteristics
XS5L81PA140L2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XS5
    sensor design
    Form 8 x 43 x 8
    size
    8 mm
    body type
    Fixed
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    3-wire
    [Sn] nominal sensing distance
    1.5 mm
    discrete output function
    1 NO
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    10 m
    [Us] rated supply voltage
    12...24 V DC
    switching capacity in mA
    <= 200 mA
    IP degree of protection
    IP67
    Complementary
    detection face
    Lateral top
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    front material
    PPS
    output circuit type
    DC
    cable composition
    3 x 0.11 mm²
    wire insulation material
    PvR
    switching frequency
    <= 2500 Hz
    marking
    CE
    depth
    8 mm
    height
    8 mm
    width
    43 mm
    net weight
    0.42 kg
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XS5L... Inductive proximity sensors for assembly and robotics (Version A01)
    Description
    Electric characteristics. Installation precautions
    prp.document.label.format pdf
    Size 45.3 KB
    Date 6/1/97
    Description
    Electric characteristics. Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.