Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Osiprox ATEX D
Schneider Electric XS612B1PBL5EX Image
Discontinued

XS612B1PBL5EX

Schneider Electric XS612B1PBL5EX Image
Discontinued
XS612B1PBL5EX

inductive sensor hazardous area - M12 -Sn4mm - 12..48VDC - NC - cable 5m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XS612B1PBL5EX is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    OsiSense XS ATEX D
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    ATEX dust
    sensor name
    XS6
    sensor design
    Cylindrical M12
    size
    54 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    [Sn] nominal sensing distance
    4 mm
    type of output signal
    Discrete
    wiring technique
    3-wire
    discrete output function
    1 NC
    output circuit type
    DC
    discrete output type
    PNP
    electrical connection
    Cable
    cable length
    5 m
    [Us] rated supply voltage
    12...48 V DC with reverse polarity protection
    switching capacity in mA
    <= 200 mA with overload and short-circuit protection
    IP degree of protection
    IP68 conforming to IEC 60529
    IP69K
    Complementary
    thread type
    M12 x 1
    detection face
    Frontal
    front material
    PPS
    sensing range
    > 2.5...4 mm
    operating zone
    0…3.2 mm
    differential travel
    1...15% of Sr
    cable composition
    3 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 2500 Hz
    maximum voltage drop
    <2 V (closed state)
    current consumption
    <= 10 mA no-load
    maximum delay first up
    10 ms
    maximum delay response
    0.2 ms
    maximum delay recovery
    0.2 ms
    marking
    II2 D-Ex tb IIIC T90°C Db IP68
    threaded length
    42 mm
    height
    12 mm
    length
    53 mm
    Environment
    environmental characteristic
    Hazardous location
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    directives
    2014/34/EU - ATEX directive
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -20…60 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    dust zone
    Zone 21 - 22
    Packing Units
    Package 1 Weight
    0.195 kg
    Package 1 Height
    1.300 dm
    Package 1 width
    0.780 dm
    Package 1 Length
    0.820 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.