Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XS & XT
Schneider Electric XS7C40MP230H7 Image
Discontinued

XS7C40MP230H7

Green premium brand logo
Schneider Electric XS7C40MP230H7 Image
Discontinued
XS7C40MP230H7
Green premium brand logo

inductive sensor XS7 40x40x117 - plastic - Sn15mm - 24..240VAC/DC - terminals

Show more characteristics
Commercial status
Discontinued on 30 June 2014
End-of-service on 30 September 2014
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

XS7C40MP230H7 is replaced by:
Product
Qty
XS7C4A1MPN12
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 13 August 2013
1
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    device application
    -
    sensor name
    XS7
    sensor design
    Form 40 x 40 x 117
    size
    117 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    15 mm
    discrete output function
    1 NO or 1 NC programmable
    output circuit type
    AC/DC
    electrical connection
    Screw-clamp terminals, 2 x 1.5 mm²
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...210 V DC
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    detection face
    5 positions turret head
    front material
    Plastic
    operating zone
    0…12 mm
    differential travel
    3...20% of Sr
    repeat accuracy
    <= 3% of Sr
    cable entry number
    1 tapped entry for 1/2" NPT cable gland
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state 24 V
    1.5 mA open state 120 V
    switching frequency
    <= 25 Hz AC
    <= 50 Hz DC
    maximum voltage drop
    <5.5 V (closed)
    maximum delay first up
    120 ms
    maximum delay response
    30 ms
    maximum delay recovery
    20 ms
    marking
    CE
    height
    40 mm
    length
    40 mm
    width
    117 mm
    Environment
    product certifications
    C-Tick
    CSA
    CCC
    UL
    ambient air temperature for operation
    -25…70 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.4 KB
    Date 12/1/01
    Description
    Installation precautions
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Output LED
    (2)
    1 tapped entry for 1/2" NPT
    (3)
    2 elongated holes Ø 5.3 x 7


  • Mounting and Clearance

    Setting-up
    Minimum Mounting Distances (mm)

    Side by Side


    e (1) ≥
    40

    Face to Face


    e (2) ≥
    120

    Facing a Metal Object


    e (3) ≥
    45


  • Connections and Schema

    Wiring Schemes
    2-Wire AC or DC Programmable, NO or NC Output Depending on Position of Link



Compare products: /