Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense ATEX D
Schneider Electric XSAV11801EX Image

XSAV11801EX

Green premium brand logo
Schneider Electric XSAV11801EX Image
XSAV11801EX
Green premium brand logo

Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Rotation monitoring
    sensor name
    XSA
    sensor design
    Cylindrical M30
    size
    81 mm
    body type
    Fixed
    detector flush mounting acceptance
    Flush mountable
    material
    Metal
    enclosure material
    Nickel plated brass
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NC
    output circuit type
    AC/DC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...210 V DC
    24...240 V AC 50/60 Hz
    switching capacity in mA
    5...200 mA DC
    5...350 mA AC
    IP degree of protection
    IP67 conforming to IEC 60529
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    adjustable frequency range
    6…150 cyc/mn
    operating zone
    0…8 mm
    differential travel
    3...15% of Fr
    repeat accuracy
    3% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PvR
    status LED
    Output state: 1 LED (red)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    1.5 mA open state
    switching frequency
    <= 100 Hz
    maximum voltage drop
    <5.7 V (closed)
    run-up delay at power-up
    9 s standard
    marking
    II2 D-Ex tb IIIC T85°C Db IP67
    threaded length
    67 mm
    length
    81 mm
    net weight
    0.3 kg
    Environment
    standards
    EN/IEC 60079-31
    EN/IEC 60079-0
    product certifications
    INERIS 04ATEX0022X
    IEC-Ex INE 17.0006
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -25…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 510.7 KB
    Date 2/19/19
    Description
    cURus certificate of compliance
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 327.4 KB
    Date 4/1/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 89.3 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV11801EX : Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
    Description
    Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSAV11801EX : Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
    Description
    Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    Rotation monitoring hazardous area - M30 - Sn10mm - 6..150c/mn - cable 2m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /