Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XS & XT
Schneider Electric XSEC107133 Image

XSEC107133

Schneider Electric XSEC107133 Image
XSEC107133

inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

XSEC107133 is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 30 December 2006
  • Main
    range of product
    OsiSense XS
    series name
    General purpose
    sensor type
    Inductive proximity sensor
    product specific application
    -
    sensor name
    XSE
    sensor design
    Form 26 x 26 x 45
    size
    89.5 mm
    body type
    Fixed
    enclosure material
    Plastic
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    10 mm
    discrete output function
    1 NO
    electrical connection
    Screw-clamp terminals
    [Us] rated supply voltage
    12...48 V DC
    switching capacity in mA
    3...100 mA
    IP degree of protection
    IP68
    Complementary
    detector flush mounting acceptance
    Flush mountable
    material
    Plastic
    front material
    Plastic
    output circuit type
    DC
    cable entry
    1 entry tapped for Pg 11 cable gland
    supply voltage limits
    10…58 V DC
    switching frequency
    <= 1000 Hz
    marking
    CE
    depth
    26 mm
    height
    84 mm
    width
    26 mm
    Environment
    product certifications
    CCC
    ambient air temperature for operation
    -25…70 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XSCA/C/H/J/T/M... and XSEC... inductive proximity switches - UR certification record (Version 1.0)
    Description
    UR certification record (recognized components)
    prp.document.label.format html
    Size 313 B
    Date 7/10/80
    Description
    UR certification record (recognized components)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 261.2 KB
    Date 3/1/00
    Description
    None
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 226.7 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XSEC107133 : inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XSEC107133 : inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    inductive sensor XSE 26x26x45 - plastic - Sn10mm - 12..48VDC - terminals
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /