Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XU9N18NP341 Image
Discontinued

XU9N18NP341

Green premium brand logo
Schneider Electric XU9N18NP341 Image
Discontinued
XU9N18NP341
Green premium brand logo

photo-electric sensor - XU9 - polarised - Sn 2m - 12..24VDC - cable 2m

Show more characteristics
XU9N18NP341 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application food and beverage
    electronic sensor type
    Photo-electric sensor
    sensor name
    XU9
    sensor design
    Cylindrical M18
    detection system
    Polarised reflex
    material
    Stainless steel
    line of sight type
    Axial
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    -
    emission
    Red polarised reflex
    [Sn] nominal sensing distance
    2 m polarised reflex need reflector XUZC50
    Complementary
    enclosure material
    Stainless steel : 304 CU
    lens material
    PMMA
    maximum sensing distance
    3 m
    output type
    Solid state
    add on output
    Without
    add on input
    Programmation
    cable composition
    4 x 0.34 mm²
    wire insulation material
    PvR
    cable outer diameter
    4.2 mm
    status LED
    1 LED (green) for supply on
    1 LED (yellow) for output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 500 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 30 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    1 ms
    maximum delay recovery
    1 ms
    setting-up
    Without sensitivity adjustment
    diameter
    18 mm
    length
    72 mm
    net weight
    0.085 kg
    kit composition
    Sensor
    Reflector XUZC50
    Environment
    product certifications
    UL
    CSA
    CE
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    25 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 44.3 MB
    Date 12/13/00
    Description
    CSA certificate of compliance
    XU... photoelectric proximity switches - UL certification record (Version 1.0)
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 301 B
    Date 5/15/97
    Description
    UL certification record (listed products)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XU.P18... / XU.N18... Cylindrical photo-electric sensor design 18 (Version A08)
    Description
    Photo-electric sensors: cylindrical M18 x 1 threaded. Installation precaution, electrical installation.
    prp.document.label.format pdf
    Size 306.6 KB
    Date 11/1/00
    Description
    Photo-electric sensors: cylindrical M18 x 1 threaded. Installation precaution, electrical installation.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 174 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XU9N18NP341 : XU9N18NP341_ROHS_DECLARATION
    Description
    XU9N18NP341_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XU9N18NP341_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 281.5 KB
    Date 11/1/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XU9N18NP341 : XU9N18NP341_REACH_DECLARATION
    Description
    XU9N18NP341_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XU9N18NP341_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.