Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUK2AKSNL10T Image
Discontinued

XUK2AKSNL10T

Schneider Electric XUK2AKSNL10T Image
Discontinued
XUK2AKSNL10T

photo-electric sensor - XUK - emitter - 12..24VDC - cable 10m

Show more characteristics
XUK2AKSNL10T has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    General purpose single mode
    electronic sensor type
    Photo-electric sensor transmitter
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Thru beam
    material
    Plastic
    supply circuit type
    DC
    wiring technique
    3-wire
    electrical connection
    Cable
    cable length
    10 m
    product specific application
    -
    emission
    Infrared thru beam
    [Sn] nominal sensing distance
    30 m thru beam need a receiver
    Complementary
    enclosure material
    PBT
    lens material
    PMMA
    maximum sensing distance
    45 m thru beam
    add on input
    Test by emission breaking
    wire insulation material
    PVC
    status LED
    1 LED (green) for supply on
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…36 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Without sensitivity adjustment
    depth
    50 mm
    height
    50 mm
    width
    18 mm
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP65 double insulation conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 246.8 KB
    Date 5/1/03
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /