Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XU
Schneider Electric XUMTAPCNL2 Image

XUMTAPCNL2

Schneider Electric XUMTAPCNL2 Image
XUMTAPCNL2

photo-electric sensor - XUM - reflex - Sn 2m - 12..24VDC - cable 2m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    series name
    Application packaging
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUM
    sensor design
    Miniature
    detection system
    Reflex
    material
    Plastic
    type of output signal
    Discrete
    supply circuit type
    DC
    wiring technique
    3-wire
    discrete output type
    PNP
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    Cable
    cable length
    2 m
    product specific application
    Detection of transparent object
    emission
    Infrared reflex
    [Sn] nominal sensing distance
    2 m reflex need reflector XUZC50
    1 m reflex need reflector XUZC50CR
    Complementary
    enclosure material
    PBT
    lens material
    PC
    output type
    Solid state
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    1 LED (green) for supply
    [Us] rated supply voltage
    12...24 V DC
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 35 mA no-load
    maximum delay first up
    15 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Sensitivity adjustment
    depth
    77 mm
    height
    92 mm
    length
    11 mm
    width
    31 mm
    net weight
    0.2 kg
    Environment
    product certifications
    CSA
    CE
    UL
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    immunity to ambient light
    3000 lux natural light
    3000 lux incandescent light
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 double insulation conforming to IEC 60529
    IP65 double insulation conforming to IEC 60529
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese3
    • French4
    • German3
    • Italian3
    • Spanish3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    XUM8... and XUMT... photoelectric proximity switches - cUR certification record (for Canada) (Version 1.0)
    Description
    cUR certification record (recognized components, for Canada)
    prp.document.label.format pdf
    Size 44.8 KB
    Date 11/22/17
    Description
    cUR certification record (recognized components, for Canada)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.3 MB
    Date 11/1/11
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 227.9 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUMTAPCNL2 : XUMTAPCNL2_ROHS_DECLARATION
    Description
    XUMTAPCNL2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XUMTAPCNL2_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUMTAPCNL2 : XUMTAPCNL2_REACH_DECLARATION
    Description
    XUMTAPCNL2_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    XUMTAPCNL2_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /