View all
Preventa XU

XUSL4E30H106NS2
XUSL4E30H106NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 1060 mm, R=30mm
Show more characteristics-
Characteristics
Main range of product Preventa Safety detectionproduct or component type Safety light curtain type 4device short name XUSL4Eoutput type 2 safety outputs OSSD solid-state PNP (arc suppression)product specific application For hand protection[R] Resolution 30 mm[Sn] nominal sensing distance 0…12 m by cabling0…4 m by cabling[Hp] Height protected 1060 mmnumber of beams 53Type of start / restart ManualAutomaticExternal Device Monitoring (EDM) Selected by wiringComplementary detection system Transmitter-receiver systemkit composition adjustable mounting bracket(s)1 receiver(s)1 transmitter(s) 1 user guide with certificate of conformity on CD-ROM[EAA] effective aperture angle 2.5 ° at 3 memission IR LED 950 nm[Us] rated supply voltage 24 V DC +/- 20 %supply Power supply conforming to IEC 61496-1Power supply conforming to IEC 60204-1[Ie] rated operational current 2 Acurrent consumption 42 mA no-load transmitter83 mA no-load receiver42 mA transmitter900 mA with maximum load receiveroutput current limits 0.4 A for safety outputs OSSDoutput voltage 24 Voutput circuit type DCmaximum voltage drop <0.5 Vlocal signalling 1 multi-colour LED transmitter2 dual colour LEDs receiverelectrical connection 1 male connector M12 5 pins transmitter1 male connector M12 8 pins receiverfunction available TestMuting through external safety module XPSLCMUT1160LED display of operating modes and faultsmarking CEmaterial Aluminium: casingPolycarbonate: front panelPolypropylene: end capshousing colour Red RAL 3000fixing mode By fixing bracketsnet weight 2.02 kgoffer type Standard distancetopology Daisy chain slave2Environment directives 89/336/EEC - electromagnetic compatibility89/655/EEC - work equipment2002/95/EC - RoHS directive2002/96/EC - WEEE directive98/37/EEC - machineryproduct certifications TÜVCULusCESafety level (correctly wired) Type 4 conforming to IEC 61496-1SIL 3 conforming to IEC 61508SILCL 3 conforming to IEC 62061Category 4 conforming to EN/ISO 13849-1PL = e conforming to EN/ISO 13849-1optical characteristic Resistance to light disturbance conforming to EN/IEC 61496-2Mission time 20 year(s)safety reliability data PFHd = 1.43E-8 1/h conforming to IEC 61508ambient air temperature for operation 14…131 °F-30…55 °Cambient air temperature for storage -35…70 °C-13…158 °Frelative humidity 0…95 % without condensationIP degree of protection IP65IP67shock resistance 10 gn for 16 ms conforming to IEC 61496-1vibration resistance 0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1Offer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages36
- English13
- Chinese4
- French8
- German4
- Italian4
- Portuguese4
- Russian5
- Spanish4
CatalogueFormatSizeAdd to My DocumentsSafety light curtains Preventa XUSL (Version 3.0)DescriptionSafety light curtains. Accessories. Muting module. Security modules.Size pdfSize 6.4 MBDate 3/20/19DescriptionSafety light curtains. Accessories. Muting module. Security modules.Barrières immatérielles de sécurité Preventa XUSL (Version 3.0)DescriptionBarrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.Size pdfSize 6.5 MBDate 3/18/19DescriptionBarrières de sécurité de type 2 et 4. Barrières de sécurité, de type 4, avec fonction “muting” intégrée. Bras de “muting” pré-réglés. Accessoires. Module de muting. Modules de sécurité.User guideFormatSizeAdd to My DocumentsXUSL...WC / XUSL...WH Type 2 and Type 4 Safety Light Curtains - IP69K Enclosure, Quick Start Guide (Version 05)Size pdfSize 1.7 MBDate 11/1/19Size pdfSize 1.4 MBDate 11/1/19XUSL2E..., XUSL4E... Type 2 and Type 4 Safety Light Curtains, User Manual (Version 04)DescriptionThis manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.Size pdfSize 5.1 MBDate 8/1/17DescriptionThis manual describes the features, installation, wiring, usage, and troubleshooting of the XUSL2E (Type 2) and XUSL4E (Type 4) safety light curtains.XUSL2E..., XUSL4E... 类型 2 和类型 4 安全光幕、 用户手册 (Version 04)Description本手册描述 XUSL2E (类型 2)和 XUSL4E (类型 4)安全光幕的功能、安装、接线、使用和故障排除。Size pdfSize 4.8 MBDate 8/1/17Description本手册描述 XUSL2E (类型 2)和 XUSL4E (类型 4)安全光幕的功能、安装、接线、使用和故障排除。XUSL2E..., XUSL4E... Barrières immatérielles Type 2 et Type 4, Guide de démarrage rapide (Version 04)Size pdfSize 1.4 MBDate 11/1/19XUSL...WC / XUSL...WH Barrières immatérielles Type 2 et Type 4 - IP69K avec tube de protection, Guide de démarrage rapide (Version 05)Size pdfSize 1.7 MBDate 11/1/19XUSL2E..., XUSL4E... Barrières immatérielles Type 2 et Type 4, Manuel utilisateur (Version 04)DescriptionCe manuel présente les caractéristiques, l’installation, le câblage, l’utilisation et le dépannage des barrières immatérielles XUSL2E (Type 2) et XUSL4E (Type 4).Size pdfSize 4.8 MBDate 8/1/17DescriptionCe manuel présente les caractéristiques, l’installation, le câblage, l’utilisation et le dépannage des barrières immatérielles XUSL2E (Type 2) et XUSL4E (Type 4).XUSL...WC / XUSL...WH Sicherheitslichtvorhang Typ 2 und Typ 4 - IP69K Gehäuse, Schnellstartanleitung (Version 05)Size pdfSize 1.7 MBDate 11/1/19Size pdfSize 1.4 MBDate 11/1/19XUSL2E..., XUSL4E... Sicherheitslichtvorhang Typ 2 und Typ 4, Benutzerhandbuch (Version 04)DescriptionIn diesem Handbuch werden die Funktionen, die Installation, Verdrahtung, Verwendung und Fehlerbehebung der Sicherheitslichtvorhänge XUSL2E (Typ 2) und XUSL4E (Typ 4) beschrieben.Size pdfSize 4.7 MBDate 8/1/17DescriptionIn diesem Handbuch werden die Funktionen, die Installation, Verdrahtung, Verwendung und Fehlerbehebung der Sicherheitslichtvorhänge XUSL2E (Typ 2) und XUSL4E (Typ 4) beschrieben.XUSL...WC / XUSL... Barriere fotoelettriche di sicurezza di tipo 2 e tipo 4 - Contenitore IP69K, Guida Rapida (Version 05)Size pdfSize 1.7 MBDate 11/1/19XUSL2E..., XUSL4E... Barriere fotoelettriche di sicurezza di tipo 2 e tipo 4, Guida Rapida (Version 04)Size pdfSize 1.4 MBDate 11/1/19XUSL2E..., XUSL4E... Barriere fotoelettriche di sicurezza di tipo 2 e tipo 4, Manuale dell’utente (Version 04)DescriptionQuesto manuale descrive le caratteristiche, l’installazione, il cablaggio, l’uso e la risoluzione dei problemi delle barriere fotoelettriche di sicurezza XUSL2E (tipo 2) e XUSL4E (tipo 4).Size pdfSize 4.8 MBDate 8/1/17DescriptionQuesto manuale descrive le caratteristiche, l’installazione, il cablaggio, l’uso e la risoluzione dei problemi delle barriere fotoelettriche di sicurezza XUSL2E (tipo 2) e XUSL4E (tipo 4).XUSL2E..., XUSL4E... Cortinas de luz de segurança do Tipo 2 e Tipo 4, Guia de iniciação rápida (Version 04)Size pdfSize 1.4 MBDate 12/1/19XUSL...WC / XUSL...WH Cortinas de luz de segurança do Tipo 2 e Tipo 4 - Invólucro IP69K, Guia de iniciação rápida (Version 05)Size pdfSize 1.7 MBDate 11/1/17XUSL2E..., XUSL4E... Cortinas de luz de segurança do Tipo 2 e Tipo 4, Manual do usuário (Version 04)DescriptionEste manual descreve as características, a instalação, a ligação, o uso e a resolução de problemas das Cortinas de luz de segurança do XUSL2E (Tipo 2) e XUSL4E (Tipo 4).Size pdfSize 4.9 MBDate 8/1/17DescriptionEste manual descreve as características, a instalação, a ligação, o uso e a resolução de problemas das Cortinas de luz de segurança do XUSL2E (Tipo 2) e XUSL4E (Tipo 4).XUSL2E...,XUSL4E... Предохранительные световые завесы типа 2 и типа 4, Краткое руководство (Version 04)Size pdfSize 1.5 MBDate 11/1/19XUSL...WC / XUSL...WH предохранительных световых завес Тип 2 и 4 - Оболочка IP69K, Краткое руководство (Version 05)Size pdfSize 1.8 MBDate 11/1/19XUSL2E...,XUSL4E... Предохранительные световые завесы типа 2 и типа 4, Руководство пользователя (Version 04)DescriptionВ этом руководстве описываются функции, процедуры монтажа, подключения проводки, эксплуатации, а также поиска и устранения неисправностей для предохранительных световых завес XUSL2E (тип 2) и XUSL4E (тип 4).Size pdfSize 4.3 MBDate 8/1/17DescriptionВ этом руководстве описываются функции, процедуры монтажа, подключения проводки, эксплуатации, а также поиска и устранения неисправностей для предохранительных световых завес XUSL2E (тип 2) и XUSL4E (тип 4).XUSL...WC / XUSL...WH Barreras fotoeléctricas de seguridad de tipo 2 y tipo 4 - Carcasa IP69K, Guía de inicio rápido (Version 05)Size pdfSize 1.7 MBDate 11/1/19XUSL2E..., XUSL4E... Barreras fotoeléctricas de seguridad de tipo 2 y tipo 4, Guía de inicio rápido (Version 04)Size pdfSize 1.4 MBDate 11/1/19XUSL2E..., XUSL4E... Barreras fotoeléctricas de seguridad de tipo 2 y tipo 4, Manual de usuario (Version 04)DescriptionEn este manual se describen las características, la instalación, el cableado, el uso y la solución de problemas de las barreras fotoeléctricas de seguridad XUSL2E (tipo 2) y XUSL4E (tipo 4).Size pdfSize 4.7 MBDate 8/1/17DescriptionEn este manual se describen las características, la instalación, el cableado, el uso y la solución de problemas de las barreras fotoeléctricas de seguridad XUSL2E (tipo 2) y XUSL4E (tipo 4).CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for XUSL4E30H106NS2: XUSL type 4 - Slave2 - For hand protection - Hp = 1060 mm, R=30mm (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CAD file (on TraceParts) for XUSL4E30H106NS2: XUSL type 4 - Slave2 - For hand protection - Hp = 1060 mm, R=30mm (Version 2.0)DescriptionYou will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.CertificateFormatSizeAdd to My DocumentsXUSL4E... safety light curtains (Version 3.0)DescriptionEC type examination certificateSize pdfSize 444.6 KBDate 6/22/16DescriptionEC type examination certificateЗанавески света безопасности XUSL2E/4E... и модули безопасности XPSL... (Version 1.0)DescriptionСертификат соответствия EACSize pdfSize 506.7 KBDate 12/11/14DescriptionСертификат соответствия EACDeclaration of conformityFormatSizeAdd to My DocumentsXUSL2E... and XUSL4E/4M... safety light curtains - EC/EU declaration of conformity (Version 1.1)DescriptionEC/EU declaration of conformitySize pdfSize 682.5 KBDate 12/12/18DescriptionEC/EU declaration of conformityXUSL4... safety light curtains (Version 1.1)DescriptionEC/EU declaration of conformitySize pdfSize 254.9 KBDate 10/3/16DescriptionEC/EU declaration of conformityXUSL2... safety light curtains (Version 2.1)DescriptionEC/EU declaration of conformitySize pdfSize 256.1 KBDate 10/3/16DescriptionEC/EU declaration of conformityEnd of Life InformationFormatSizeAdd to My DocumentsSize pdfSize 175.8 KBDate 7/1/14EU RoHS DeclarationFormatSizeAdd to My DocumentsXUSL4E30H106NS2_ROHS_DECLARATIONDescriptionXUSL4E30H106NS2_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionXUSL4E30H106NS2_ROHS_DECLARATIONProduct Environmental ProfileFormatSizeAdd to My DocumentsSize pdfSize 235.5 KBDate 2/1/19REACh DeclarationFormatSizeAdd to My DocumentsXUSL4E30H106NS2_REACH_DECLARATIONDescriptionXUSL4E30H106NS2_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/9/19DescriptionXUSL4E30H106NS2_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later. -
Dimensions Drawings
DimensionsBrackets Dimensions -
Mounting and Clearance
Mounting and Clearance(1)Insert(2)Bracket(3)Washer(4)Spring washer(5)Nut -
Connections and Schema
Wiring DiagramsTransmitter ConnectionsSlave primary connector at the bottom
(1)+24 Vdc(2)Master/Slave_A(3)0 Vdc(4)Master/Slave_B(5)FESlave secondary connector at the top
(1)+24 Vdc(2)Master/Slave_A(3)0 Vdc(4)Master/Slave_B(5)FEReceiver ConnectionsSlave primary connector at the bottom
(1)+24 Vdc(2)Master/Slave_A(3)0 Vdc(4)Master/Slave_B(5)FESlave secondary connector at the top
(1)+24 Vdc(2)Master/Slave_A(3)0 Vdc(4)Master/Slave_B(5)FE