Welcome to the Schneider Electric corporate Website

Select your location

View all   Preventa XU
Schneider Electric XUSLBQ6A1040 Image
Discontinued

XUSLBQ6A1040

Schneider Electric XUSLBQ6A1040 Image
Discontinued
XUSLBQ6A1040

safety light curtain type 4 - XUSLB - for finger protection - 1040 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4. Remove already added products.

XUSLBQ6A1040 is replaced by:
Product
Qty
XUSL4E14F106N
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 June 2014
1
  • Main
    range of product
    Preventa Safety detection
    series name
    Basic
    product or component type
    Safety light curtain type 4
    device short name
    XUSLB
    output type
    1 auxiliary output solid-state PNP
    2 safety outputs OSSD solid-state PNP (NO) (short-circuit protection)
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    [Sn] nominal sensing distance
    3 m with Programming and Diagnostic Module (PDM)
    0.3…7 m
    height protected
    1040 mm
    number of beams
    104
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms
    kit composition
    1 arc suppressor set(s)
    1 receiver(s)
    1 test rod(s)
    1 transmitter(s)
    1 user guide with certificate of conformity on CD-ROM
    2 sets of 2 brackets with fixings
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC +/- 20 %
    [Ie] rated operational current
    2 A
    current consumption
    450 mA no-load receiver
    1.8 A with maximum load receiver
    285 mA transmitter
    output current limits
    100 mA for auxiliary output
    625 mA for safety outputs OSSD
    output voltage
    24 V
    output circuit type
    DC
    switching capacity in mA
    50 mA
    electrical connection
    1 female connector M12 5 pins transmitter
    1 female connector M12 8 pins receiver
    function available
    Alignment aid by display of each light beam broken accessible by cabling alone
    Auto/manual accessible via programming and diagnostic module
    Automatic start accessible by cabling alone
    Auxiliary output (PNP, status signalling) accessible by cabling alone
    Display of operating modes and faults by LED and/or PDM accessible via programming and diagnostic module
    LED display of operating modes and faults accessible by cabling alone
    Light beam coding (A or B) accessible via programming and diagnostic module
    Monitoring of external switching devices (EDM: External Device Monitoring) accessible via programming and diagnostic module
    Programming+downloading of conf settings, via programming+diagnostic module(PDM) accessible via programming and diagnostic module
    Sensing distance (short, long) accessible via programming and diagnostic module
    Test (MTS: Monitoring Test Signal) accessible by cabling alone
    marking
    CE
    material
    Aluminium: casing
    20 % fibre glass impregnated nylon: end caps
    fixing mode
    End brackets
    net weight
    5.19 kg
    Environment
    standards
    ANSI/RIA R15.06
    ROHS directive 2002/95/EC
    OSHA 1910-212
    EMC 2004/108/EC
    ANSI B11:19-1990
    EN/IEC 61496-1-2 for type 4 ESPE
    EN/IEC 61496-2
    OSHA 1910-217C
    EN/IEC 61496-1
    Machinery directive 2006/42/EC
    Work equipment directive 2009/104/EC
    product certifications
    CSA
    UL
    TÜV
    safety level
    Can reach SIL 3 correctly wired conforming to IEC 61508
    Can reach category 4 correctly wired conforming to EN/ISO 13849-1
    Can reach PL = e correctly wired conforming to EN/ISO 13849-1
    Type 4 conforming to IEC 61496-1-2
    safety reliability data
    PFH = 4.9E-8 1/h conforming to IEC 61508 verified in worst case conf: 256 beams, 2 segments, mute 20 year(s)
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…75 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English2
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.6 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /