Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSLBR5A1040T Image
Restricted Sales for Services

XUSLBR5A1040T

Schneider Electric XUSLBR5A1040T Image
Restricted Sales for Services
XUSLBR5A1040T

safety light curtains transmitter type 4 - for hand protection - 1040 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains transmitter type 4
    series name
    Optimum
    device short name
    XUSLB
    product compatibility
    XUSLBR5A1040
    product specific application
    For hand protection
    minimum object diameter for detection
    30 mm
    [Sn] nominal sensing distance
    8 m with PDM
    0.3…20 m
    height protected
    1040 mm
    number of beams
    52
    Complementary
    detection system
    Transmitter-receiver system
    response time
    23 ms
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC (+/- 20 %)against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    285 mA
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    1 LED power supply
    electrical connection
    1 female connector M12, 5 pins
    marking
    CE
    material
    Aluminium: casing
    20 % fibre glass impregnated nylon: end caps
    fixing mode
    End brackets
    Environment
    standards
    EN/IEC 61496-2
    EN/IEC 61496-1-2 for type 4 ESPE
    Machinery directive 2006/42/EC
    EMC 2004/108/EC
    ROHS directive 2002/95/EC
    OSHA 1910-217C
    Work equipment directive 2009/104/EC
    ANSI B11:19-1990
    EN/IEC 61496-1
    OSHA 1910-212
    ANSI/RIA R15.06
    product certifications
    TÜV
    CSA
    UL
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…75 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    Size pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /