Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Preventa XU
Schneider Electric XUSLDMQ6A1040T Image
Restricted Sales for Services

XUSLDMQ6A1040T

Schneider Electric XUSLDMQ6A1040T Image
Restricted Sales for Services
XUSLDMQ6A1040T

safety light curtains transmitter type 4 - for finger protection - 1040 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains transmitter type 4
    series name
    Universal
    device short name
    XUSLDM
    product compatibility
    XUSLDMQ6A1040
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    [Sn] nominal sensing distance
    3 m with PDM
    0.3…7 m
    height protected
    1040 mm
    number of beams
    104
    Complementary
    detection system
    Transmitter-receiver system
    response time
    32 ms normal
    53 ms slow
    [EAA] effective aperture angle
    2.5 ° at 3 m
    light source
    GaAIAs LED, 880 nm
    [Us] rated supply voltage
    24 V DC (+/- 20 %)against reverse polarity
    [Ie] rated operational current
    2 A
    current consumption
    285 mA
    monitoring act of of relay MPCE/EDM
    50 mA
    local signalling
    1 LED power supply
    electrical connection
    1 female connector M12, 5 pins
    marking
    CE
    material
    Aluminium: casing
    20 % fibre glass impregnated nylon: end caps
    fixing mode
    End brackets
    Environment
    standards
    Work equipment directive 2009/104/EC
    OSHA 1910-212
    EN/IEC 61496-2
    ANSI/RIA R15.06
    ROHS directive 2002/95/EC
    EN/IEC 61496-1-2 for type 4 ESPE
    EN/IEC 61496-1
    ANSI B11:19-1990
    OSHA 1910-217C
    EMC 2004/108/EC
    Machinery directive 2006/42/EC
    product certifications
    CSA
    UL
    TÜV
    ambient air temperature for operation
    -10…55 °C
    ambient air temperature for storage
    -25…75 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP65
    shock resistance
    10 gn for 16 ms conforming to IEC 61496-1
    vibration resistance
    0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /