Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Preventa XU
Schneider Electric XUSLDSQ6A0760 Image
Discontinued

XUSLDSQ6A0760

Schneider Electric XUSLDSQ6A0760 Image
Discontinued
XUSLDSQ6A0760

safety light curtain segments type 4 - XUSLDS - for finger protection - 760 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4. Remove already added products.

XUSLDSQ6A0760 may be replaced by any of the following products:
Product
Qty
XUSL4E14F076NS1
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 June 2014
  • 06/12/14
1
XUSL4E14F076NS2
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 12 June 2014
  • 06/12/14
1
  • Main
    range of product
    Preventa Safety detection
    series name
    Advanced
    product or component type
    Safety light curtain segments type 4
    device short name
    XUSLDS
    product specific application
    For finger protection
    minimum object diameter for detection
    14 mm
    height protected
    760 mm
    number of beams
    76
    Complementary
    product compatibility
    XUSLDM
    detection system
    Transmitter-receiver system
    response time
    32 ms four segments
    32 ms three segments
    32 ms two segments
    kit composition
    1 receiver(s)
    1 transmitter(s)
    2 sets of 2 brackets with fixings
    electrical connection
    Flying lead with 1 female connector M12 4 pins receiver
    Flying lead with 1 female connector M12 4 pins transmitter
    net weight
    3.94 kg
    Packing Units
    Package 1 Weight
    3.930 kg
    Package 1 Height
    1.270 dm
    Package 1 width
    1.900 dm
    Package 1 Length
    10.660 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English2
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    XUSLB/XUSLDM Safety Light Curtain (Version 00)
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    Description
    The XUSLB/XUSLDM system is for use where personnel protection is required.
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    prp.document.label.format pdf
    Size 3.6 MB
    Date 2/1/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 137.6 KB
    Date 11/1/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.