Welcome to the Schneider Electric corporate Website

Select your location

View all Preventa XU
Schneider Electric XUSLDSY5A1200R Image
Restricted Sales for Services

XUSLDSY5A1200R

Schneider Electric XUSLDSY5A1200R Image
Restricted Sales for Services
XUSLDSY5A1200R

safety light curtains segments receiver type 4 - for hand protection - 1200 mm

Show more characteristics
Commercial status
Discontinued on 31 March 2015
End-of-service on 31 March 2015
The maximum number of products that can be compared is 4

  • Main
    range of product
    Preventa Safety detection
    product or component type
    Safety light curtains segments receiver type 4
    device short name
    XUSLDS
    product compatibility
    XUSLDM
    product specific application
    For hand protection
    minimum object diameter for detection
    30 mm
    height protected
    1200 mm
    number of beams
    60
    Complementary
    detection system
    Transmitter-receiver system
    response time
    23 ms two segments
    32 ms four segments
    32 ms three segments
    [Us] rated supply voltage
    24 V DC (+/- 20 %)against reverse polarity
    electrical connection
    Flying lead with 1 female connector M12, 4 pins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /