Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XU
Schneider Electric XUZPC002 Image

XUZPC002

Schneider Electric XUZPC002 Image
XUZPC002

Connector RJ45 Modular cable flat 8P8 Multicore

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XU
    product or component type
    Connector
    Complementary
    accessory / separate part destination
    Sensor
    connector type
    RJ45
    material
    PC (polycarbonate) conforming to UL 94 V2
    colour
    Transparent
    quantity per set
    Set of 30
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    50 g
    Package 1 Height
    3 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    20
    Package 2 Weight
    1.225 kg
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • Spanish1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZPC002 : XUZPC002_ROHS_DECLARATION
    Description
    XUZPC002_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    XUZPC002_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUZPC002 : Connector RJ45 Modular cable flat 8P8 Multicore
    Description
    Connector RJ45 Modular cable flat 8P8 Multicore
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Connector RJ45 Modular cable flat 8P8 Multicore
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.