Welcome to the Schneider Electric corporate Website

Select your location

View all Harmony XVD
Schneider Electric XVDM2GAR Image
Discontinued

XVDM2GAR

Schneider Electric XVDM2GAR Image
Discontinued
XVDM2GAR

indicator bank XVD with LED - G-O-R steady - 230 V AC - IP 40

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 31 December 2015
The maximum number of products that can be compared is 4

XVDM2GAR is replaced by the following group of products:
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2014
  • Main
    range of product
    Harmony XVD Application
    product or component type
    Complete pre-cabled indicator bank
    beacon or indicator bank unit type
    3 illuminated units
    component name
    XVD
    light source
    Green LED with BA 15d base steady signalling
    Orange LED with BA 15d base steady signalling
    Red LED with BA 15d base steady signalling
    light block color
    Green/orange/red
    [Us] rated supply voltage
    230 V AC
    Complementary
    material
    Glass reinforced polyamide: base unit
    Polycarbonate: cover
    Polycarbonate: illuminated unit
    mounting diameter
    70 mm
    connections - terminals
    Screw clamp terminals, 1 x 0.82 mm² with bared wire ends
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    < 17 mA on LED unit
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 4 kV
    product weight
    0.698 kg
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    GOST
    UL
    CSA
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    electrical shock protection class
    Class I on support tube, with metal fixing plate conforming to IEC 60536
    Class II on support tube, with plastic fixing plate conforming to IEC 60536
    IP degree of protection
    IP40 conforming to IEC 60529
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Complete pre-Cabled Indicator Bank without “Flash” Discharge Tube
    Dimensions

    Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated or audible signalling units (no “flash”)

    b in mm

    b in in.

    2

    302

    11.89

    3

    365

    14.37

    4

    428

    16.85


  • Connections and Schema

    Complete pre-Cabled Indicator Bank
    Wiring Diagram


    Wire colors:

    C: black

    1: brown

    2: grey

    3: violet

    4: blue


Compare products: /