Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XVP
Schneider Electric XVPC09GW Image
Discontinued

XVPC09GW

Schneider Electric XVPC09GW Image
Discontinued
XVPC09GW

50MM SOUNDER UNIT/OFF-WHITE RING/120 V

Show more characteristics
Commercial status
Discontinued on 30 June 2015
End-of-service on 31 December 2015
The maximum number of products that can be compared is 4. Remove already added products.

XVPC09GW may be replaced by any of the following products:
Product
Qty
XVUC9SQ
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2014
1
XVUC9SQ
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2014
  • Choose XVUC21MPQ for the body
1
  • Main
    range of product
    Harmony XVP Universal
    product or component type
    Indicator bank
    beacon or indicator bank unit type
    Audible unit
    mounting diameter
    50 mm
    component name
    XVPC
    noise level
    55…85 dB at 1 m
    [Us] rated supply voltage
    120 V AC
    housing colour
    Cream
    Complementary
    signalling type
    Continuous or intermittent buzzer
    assembly style
    Customer assembly, up to 5 units
    connections - terminals
    Screw clamp terminals, 1 x 1.5 mm² with cable end
    marking
    CE
    [Ui] rated insulation voltage
    250 V conforming to IEC 60947-1
    nominal voltage limit
    0.85...1.1 Un conforming to IEC 60947-5-1
    current consumption
    <= 15 mA
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-1
    fundamental frequency
    10 adjustable levels
    CAD overall width
    56 mm
    CAD overall height
    129 mm
    CAD overall depth
    56 mm
    net weight
    0.153 kg
    Environment
    product certifications
    CULus
    standards
    EN/IEC 60947-5-1
    protective treatment
    TC
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -25…50 °C
    electrical shock protection class
    Class I on support tube conforming to IEC 61140
    Class II on base unit conforming to IEC 61140
    IP degree of protection
    IP43 conforming to IEC 60529
    Packing Units
    Package 1 Weight
    0.170 kg
    Package 1 Height
    0.650 dm
    Package 1 width
    0.730 dm
    Package 1 Length
    1.330 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    XVPC... Beacons and indicator bank 50 mm diameter (Version A03)
    Description
    Installation, mounting, connections, technical Data.
    prp.document.label.format pdf
    Size 166.8 KB
    Date 6/1/06
    Description
    Installation, mounting, connections, technical Data.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Indicator Bank with Audible Unit
    Dimensions

    Below drawing shows an indicator bank with 1 audible stage and 1 illuminated stage. Select the number of stages according to the product characteristics in order to get b dimension.


    Number of illuminated units

    + Audible

    b in mm

    b in in.

    0

    + 1

    129

    5.08

    1

    + 1

    194

    7.64

    2

    + 1

    256

    10.08

    3

    + 1

    318

    12.52

    4

    + 1

    380

    14.96


  • Technical Description

    Indicator Bank
    Adjustment of Audible Signal for Buzzer


    1
    Volume adjustment potentiometer: 55…85 dB. Use either across headed or flat tipped screwdriver.
    2
    Adjustment of type of audible signal according to position of 2 links. Use flat-nose pliers.

    10 configurations are possible:

    Conf.

    Position of links and type of audible signal

    1


    2


    3


    4


    5


    6


    7


    8


    9


    10