Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
Schneider Electric XZCC12FDM40B Image

XZCC12FDM40B

Schneider Electric XZCC12FDM40B Image
XZCC12FDM40B

female, M12, 4-pin, straight connector - cable gland Pg 7

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Cabling accessories
    accessory / separate part type
    Connector
    electrical connection
    Straight female connector M12, 4 pins
    collar material
    Metal
    status LED
    Without
    cable connection
    Screw terminal / wire size <0.75 mm² / clamping capacity 3…6 mm
    Complementary
    cable gland type
    Pg 7
    cable connector fixing
    Screw-on
    [Ue] rated operational voltage
    125 V AC
    150 V DC
    [In] rated current
    3 A
    enclosure material
    Plastic
    minimum insulating resistance
    1000 GΩ
    contact resistance
    8000 µOhm
    net weight
    0.02 kg
    Environment
    IP degree of protection
    IP67
    ambient air temperature for operation
    -40…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages28
    • English18
    • Chinese1
    • French14
    • German10
    • Italian10
    • Portuguese10
    • Spanish10
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Ultrasonic sensors XX range (Version 1.0)
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    Size pdf
    Size 11.3 MB
    Date 10/18/19
    Description
    Presentation of the range, references, characteristics, detection curves, connection, dimensions and setting-up.
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Electronic sensors for pressure control OsiSense XM (Version 5.0)
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Pressure sensors XMLK, XMLG, XMEP and XMLP. Switches with 4-digits display ZMLP. Pressure sensors with 4-digits display XMLR.
    Gamme XG : Identification par radio fréquence 13,56 MHz (Version 3.0)
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    Size pdf
    Size 5.7 MB
    Date 1/2/19
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    Détecteurs électroniques pour contrôle de pression OsiSense XM (Version 5.0)
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    Size pdf
    Size 6.5 MB
    Date 7/3/17
    Description
    Transmetteurs de pression pour l'eau XMLK. Transmetteurs de pression XMLG. Transmetteurs de pression XMLP. Transmetteurs de pression XMEP pour équipements mobiles. Commutateurs avec afficheur 4 digits ZMLP. Détecteurs de pression avec afficheur 4 digits XMLR.
    User guide
    Format
    Size
    Date
    Add to My Documents
    XGSZ33PDP PROFIBUS Splitter Box, User Guide (Version 02)
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    Size pdf
    Size 1.6 MB
    Date 4/1/13
    Description
    This document describes OsiSense® XG PROFIBUS Splitter Box using.|The OsiSense® XG PROFIBUS Splitter Box enables OsiSense® XG compact RFID stations to be connected on PROFIBUS-DP network in distributed automation systems using pre-assembled cables.
    Size pdf
    Size 1.9 MB
    Date 12/1/05
    Description
    None
    XGSZ33PDP Répartiteur PROFIBUS, Guide utilisateur (Version 02)
    Description
    Ce document décrit l'installation et l'utilisation du répartiteur OsiSense® XG PROFIBUS. Le répartiteur OsiSense® XG PROFIBUS permet aux stations RFID Compact OsiSense® XG de se connecter au réseau PROFIBUS-DP dans les systèmes d'automatisation distribués à l'aide de câbles préassemblés.
    Size pdf
    Size 1.3 MB
    Date 4/1/13
    Description
    Ce document décrit l'installation et l'utilisation du répartiteur OsiSense® XG PROFIBUS. Le répartiteur OsiSense® XG PROFIBUS permet aux stations RFID Compact OsiSense® XG de se connecter au réseau PROFIBUS-DP dans les systèmes d'automatisation distribués à l'aide de câbles préassemblés.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 680.1 KB
    Date 3/1/17
    Size pdf
    Size 155 KB
    Date 8/1/04
    Description
    None
    Size pdf
    Size 170.1 KB
    Date 8/1/04
    Description
    None
    Size pdf
    Size 166.6 KB
    Date 8/1/04
    Description
    None
    XX630A1KAM12 Self- Teaching Ultrasonic proximity sensors, 30 mm diameter (Version 01)
    Description
    Characteristics, mounting, wiring, accessories.
    Size pdf
    Size 423.9 KB
    Date 3/1/02
    Description
    Characteristics, mounting, wiring, accessories.
    XX518A1KAM12 Ultrasonic proximity sensors, 18 mm diameter. (Version 01)
    Description
    Characteristics, mounting, wiring, accessories.
    Size pdf
    Size 339.3 KB
    Date 3/1/02
    Description
    Characteristics, mounting, wiring, accessories.
    Size pdf
    Size 185.7 KB
    Date 11/1/01
    Description
    None
    Size pdf
    Size 1.1 MB
    Date 7/1/99
    Description
    Installation precautions
    Size pdf
    Size 425.2 KB
    Date 4/1/99
    Description
    None
    Size pdf
    Size 1 MB
    Date 3/1/17
    Size pdf
    Size 839.5 KB
    Date 3/1/17
    Size pdf
    Size 835.1 KB
    Date 3/1/17
    Size pdf
    Size 837.4 KB
    Date 3/1/17
    Size pdf
    Size 833.2 KB
    Date 3/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    female, M12, 4-pin, straight connector - cable gland Pg 7
    Description
    female, M12, 4-pin, straight connector - cable gland Pg 7
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    female, M12, 4-pin, straight connector - cable gland Pg 7
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    female, M12, 4-pin, straight connector - cable gland Pg 7
    Description
    female, M12, 4-pin, straight connector - cable gland Pg 7
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    female, M12, 4-pin, straight connector - cable gland Pg 7
    System user guide
    Format
    Size
    Date
    Add to My Documents
    Twido and Altivar, Magelis and OTB, FTB (Version 01)
    Files in document
    dco
    pdf
    3.4 MB
    pdf
    10.2 MB
    Description
    This document is intended to provide a quick introduction to the described System. It is not intended to replace any specific product documentation. On the contrary, it offers additional information to the product documentation, for installing, configuring and starting up the system.A detailed functional description or the specification for a specific user application is not part of this document. Nevertheless, the document outlines some typical applications where the system might be implemented.33003614_K01_000_01.pdf: 115 pagesEXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip: source codeWiring diagram:ACAD_DWG.rar, EPLAN4.P.SCHNEIDER.DCO.Z13, EXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip, DCO.PDF
    Size zip
    Size 14.4 MB
    Date 9/1/09
    Files in document
    dco
    pdf
    3.4 MB
    pdf
    10.2 MB
    Description
    This document is intended to provide a quick introduction to the described System. It is not intended to replace any specific product documentation. On the contrary, it offers additional information to the product documentation, for installing, configuring and starting up the system.A detailed functional description or the specification for a specific user application is not part of this document. Nevertheless, the document outlines some typical applications where the system might be implemented.33003614_K01_000_01.pdf: 115 pagesEXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip: source codeWiring diagram:ACAD_DWG.rar, EPLAN4.P.SCHNEIDER.DCO.Z13, EXP_DOC_Twido_Altivar_Magelis_OTB_FTB.zip, DCO.PDF
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Cable gland : no. 7 plastic (Pg 7)


  • Connections and Schema

    Connections and Schemes



Compare products: /